Deutsch

verarbeiten (Verbo)

    Beispielsätze:
  • Um Informationen fehlerfrei aufnehmen und verarbeiten zu können, muss ausreichend Licht vorhanden sein.
  • Isolierende, leicht zu verarbeitende Kunststoff-Kabelkanäle, die perfekt auf das Aluminiumprofil passen.
  • Im einfachsten Fall liefert der Sensor das gewünschte Signal derart, dass es sich direkt weiterverarbeiten lässt.
English

process (Verbo)

Description: Processing the panel element for installing the Locking Systems. Parts can changed repeatedly throughout the work process. This process involves tensile and bending deformation.
    Example sentences:
  • Processing the panel element for installing the Locking Systems.
  • Parts can changed repeatedly throughout the work process.
  • This process involves tensile and bending deformation.
English

work (Verbo)

Description: Work W is the effect of a Force F on a body over a specific displacement d. It is measured in the SI unit of J (joules). In mathematical terms (and assuming the force is constant), work can be calculated from the scalar product of force \[\overrightarrow{F}\] and displacement covered \[\overrightarrow{s}\]: \[W=\overrightarrow{F}\cdot \overrightarrow{s}\]. If the force is not constant over the course of the displacement, the work that is done is depicted by an area below the line (mathematically: integral with the boundaries a and b) in a force-displacement diagram. A force that is applied perpendicular to the trajectory does not result in any work on the body. Only the tangential component of a force results in work. Work and energy are closely related. Energy is stored work. Work that is done is converted into energy. Work can be broken down into the following types: Lifting work W(l) Acceleration work W(v) Work of deformation W(t) Frictional work W(t)
    Example sentences:
  • Parts can changed repeatedly throughout the work process.
  • Sturdy Light Fitting for illumination of workplaces and machines.
  • Always set down the height-adjustable work bench on a level surface.
  • The transfer systems are permanently connected to the work benches.
Spanisch

procesar (Verbo)

Spanisch

trabajar (Verbo)

Chinesisch

工件 (Verbo)

Chinesisch

过程 (Verbo)