Deutsch

Verdrahtung (Femenino)

English

cabling (Neutro)

Description: A large cable duct offers a secure and spacious means of housing power packs and cabling. RJ plug connections are interface connectors that have been standardised by the US Federal Communications Commission (FCC) for use in telecommunications cabling (Western plugs).
    Example sentences:
  • A large cable duct offers a secure and spacious means of housing power packs and cabling.
  • RJ plug connections are interface connectors that have been standardised by the US Federal Communications Commission (FCC) for use in telecommunications cabling (Western plugs).
English

installation (Neutro)

Description: Simple aluminium conduits for installation of cables and hoses. Small dimensions enable installation directly adjacent to a vertical strut. It's quick, clean, there's no machining involved and the installation can be reconfigured at a later date.
    Example sentences:
  • Simple aluminium conduits for installation of cables and hoses.
  • Small dimensions enable installation directly adjacent to a vertical strut.
  • It's quick, clean, there's no machining involved and the installation can be reconfigured at a later date.
English

interconnection (Neutro)

Description: For universal power-lock interconnection of Profiles 5 and Profiles 8. Suitable for profiles which need to be moved subsequently, since only one profile is processed.
    Example sentences:
  • For universal power-lock interconnection of Profiles 5 and Profiles 8.
English

wiring (Neutro)

Description: Ohmic resistances are also always present in real circuits (even if this is just from the wiring). This produces a variable phase shift angle.
    Example sentences:
  • Ohmic resistances are also always present in real circuits (even if this is just from the wiring).
Spanisch

cableado (Neutro)

Spanisch

instalación (Neutro)

Spanisch

interconexión (Neutro)

Chinesisch

互连 (Neutro)

Chinesisch

安装 (Neutro)

Chinesisch

布线 (Neutro)