Deutsch

Verlauf (Masculino)

    Beispielsätze:
  • Auch Kabel, die in der Nut verlaufen, können so geschützt werden.
  • Der Verlauf der Geschwindigkeit v über die Zeit ist linear ansteigend.
  • Im Arbeitsbereich der Z-Dioden verlaufen die Kennlinien nahezu linear.
English

characteristic (Neutro)

Description: The characteristic curves are almost linear in the Zener diodes' operating range. The reverse off-state characteristic is essentially the same as that of a diode. It is also called the static characteristic of the controlled system.
    Example sentences:
  • The characteristic curves are almost linear in the Zener diodes' operating range.
  • The reverse off-state characteristic is essentially the same as that of a diode.
  • It is also called the static characteristic of the controlled system.
English

course (Neutro)

Description: Alternatively, you can arrange for us to come to you and provide a training course designed to meet your specific needs. Our dynamics training course focuses on drives and Linear Slides. Consistent discipline ultimately creates order and cleanliness as a matter of course.
    Example sentences:
  • Alternatively, you can arrange for us to come to you and provide a training course designed to meet your specific needs.
  • Our dynamics training course focuses on drives and Linear Slides.
  • Consistent discipline ultimately creates order and cleanliness as a matter of course.
English

form (Neutro)

Description: Diese Art der Informationsübermittlung hat noch weitere Vorteile. This method of delivering information has several advantages. The TPS guard-rail system is the perfect complement to the platform system.
    Example sentences:
  • Diese Art der Informationsübermittlung hat noch weitere Vorteile.
  • This method of delivering information has several advantages.
  • The TPS guard-rail system is the perfect complement to the platform system.
English

history (Neutro)

Description: The company's nearly forty-year history has been shaped by exceptional commitment, creativity and wide-ranging skills and know-how. The second profile line in the history of the MB Building Kit System.
    Example sentences:
  • The company's nearly forty-year history has been shaped by exceptional commitment, creativity and wide-ranging skills and know-how.
  • The second profile line in the history of the MB Building Kit System.
English

pattern (Neutro)

Description: Eight rollers, arranged play-free in a criss-cross pattern, ensure maximum load-carrying capacity with compact size. The basic pattern of the elements must be designed in line with the user experience and a consistent system of symbols must be used. The Adapter Flange Universal can be machined to suit the connection geometry (hole pattern, centring) of the drive.
    Example sentences:
  • Eight rollers, arranged play-free in a criss-cross pattern, ensure maximum load-carrying capacity with compact size.
  • The basic pattern of the elements must be designed in line with the user experience and a consistent system of symbols must be used.
  • The Adapter Flange Universal can be machined to suit the connection geometry (hole pattern, centring) of the drive.
English

profile (Neutro)

Description: A special Lid Profile is used to seal the conduit. So it should not be used for profile connections in combination with fastening elements. Die Innenecke der Winkelprofile ist mit einem Freistich versehen.
    Example sentences:
  • A special Lid Profile is used to seal the conduit.
  • So it should not be used for profile connections in combination with fastening elements.
  • Die Innenecke der Winkelprofile ist mit einem Freistich versehen.
  • The second profile line in the history of the MB Building Kit System.
English

response (Neutro)

Description: A number of controllers are available to optimise the control response. A step response is a system's response to a step function. An I element's step response is a straight line that rises over time with the slope .
    Example sentences:
  • A number of controllers are available to optimise the control response.
  • A step response is a system's response to a step function.
  • An I element's step response is a straight line that rises over time with the slope .
English

shape (Neutro)

Description: The basic shape is based on the geometry of the handling area. The U-shaped fork arms are equipped with small load rollers. Bosch hat entsprechende Komponenten im Eco-Shape-Programm integriert.
    Example sentences:
  • The company's nearly forty-year history has been shaped by exceptional commitment, creativity and wide-ranging skills and know-how.
  • The basic shape is based on the geometry of the handling area.
  • The U-shaped fork arms are equipped with small load rollers.
  • Bosch hat entsprechende Komponenten im Eco-Shape-Programm integriert.
Spanisch

característica (Neutro)

Spanisch

curso (Neutro)

Spanisch

figura (Neutro)

Spanisch

historia (Neutro)

Spanisch

perfil (Neutro)

Spanisch

respuesta (Neutro)

Chinesisch

形成 (Neutro)

Chinesisch

形状 (Neutro)

Chinesisch

模式 (Neutro)

Chinesisch

特性 (Neutro)

Chinesisch

路线 (Neutro)

Chinesisch

轮廓 (Neutro)