Deutsch

verlegen (an einen anderen Ort) (Verbo)

English

displace (Verbo)

Description: The rectangular parallelepiped's edges are displaced at an angle . This translates into a high load-bearing capacity that resists displacement. It can withstand no more than 1/3 the displacement force than a Standard Fastener can resist.
    Example sentences:
  • The rectangular parallelepiped's edges are displaced at an angle .
  • This translates into a high load-bearing capacity that resists displacement.
  • It can withstand no more than 1/3 the displacement force than a Standard Fastener can resist.
English

move (Verbo)

Description: In such a case, the square nut can be removed from the Multiblock. If the carriage is to move, a cable chain is required. If the carriage is to move, a cable chain is required.
    Example sentences:
  • In such a case, the square nut can be removed from the Multiblock.
  • If the carriage is to move, a cable chain is required.
  • If the carriage is to move, a cable chain is required.
  • Click 'delete' to remove accessories and 'move' to relocate a centrally mounted Light Fitting to make space for a second Light Fitting, for example.
English

relocate (Verbo)

Description: The Counter-Reverse Unit relocates the axis drive from the end of the axis to the carriage. It relocates the axis drive from the end of the axis to the carriage. Click 'delete' to remove accessories and 'move' to relocate a centrally mounted Light Fitting to make space for a second Light Fitting, for example.
    Example sentences:
  • The Counter-Reverse Unit relocates the axis drive from the end of the axis to the carriage.
  • It relocates the axis drive from the end of the axis to the carriage.
  • Click 'delete' to remove accessories and 'move' to relocate a centrally mounted Light Fitting to make space for a second Light Fitting, for example.
English

shift (Verbo)

Description: At the end of the shift, users take their personal items away with them. However, the hub of computer development shifted to the US. Further examples of the multiple use of work benches include shift work.
    Example sentences:
  • At the end of the shift, users take their personal items away with them.
  • However, the hub of computer development shifted to the US.
  • Further examples of the multiple use of work benches include shift work.
English

transfer (Verbo)

Description: Die Transfersysteme werden mit den Arbeitsplätzen fest verbunden. The transfer systems are permanently connected to the work benches. there is now a logical addition for implementing Transfer Gates.
    Example sentences:
  • Die Transfersysteme werden mit den Arbeitsplätzen fest verbunden.
  • The transfer systems are permanently connected to the work benches.
  • there is now a logical addition for implementing Transfer Gates.
Spanisch

cambiar (Verbo)

Spanisch

desplazar (Verbo)

Spanisch

mover (Verbo)

Spanisch

reubicar (Verbo)

Spanisch

transferir (Verbo)

Chinesisch

移动 (Verbo)

Chinesisch

转移 (Verbo)

Chinesisch

重新安置 (Verbo)