Deutsch

verriegeln (Verbo)

    Beispielsätze:
  • Das Schloss wird nach dem Verriegeln optional durch den abschließbaren Handgriff von einer Seite der Tür verschlossen.
  • Die verschiedenen Ausbaustufen als Riegel- oder Stangenschloss ermöglichen es, Türen in bis zu drei Richtungen zu verriegeln.
  • Nachdem die Tür gegen den Anschlagwinkel geschwenkt wurde ist das Verriegeln ohne Verkratzen oder Beschädigung der Profile sichergestellt.
English

bolt (Verbo)

Description: Fit rollers [6], eccentric bolts [4] and locking rings [5] Sliding-Door Guide Set 8/8 is held securely in the profile groove by a spring bolt. Naturally, the Chair is securely bolted to the plastic panel.
    Example sentences:
  • Fit rollers [6], eccentric bolts [4] and locking rings [5] Sliding-Door Guide Set 8/8 is held securely in the profile groove by a spring bolt.
  • Naturally, the Chair is securely bolted to the plastic panel.
English

interlock (Verbo)

Description: The interlocking connection ensures that cables and hoses stay in place even when the conduits are installed upside down. Compared to cable or belt drives that rely on friction and always involve some kind of slip, the drive shaft and output shaft (pinion and gear) always move synchronously in an interlocking chain drive.
    Example sentences:
  • The interlocking connection ensures that cables and hoses stay in place even when the conduits are installed upside down.
  • Compared to cable or belt drives that rely on friction and always involve some kind of slip, the drive shaft and output shaft (pinion and gear) always move synchronously in an interlocking chain drive.
English

lock (Verbo)

Description: Die Vierkantmutter kann dazu aus dem Multiblock entnommen werden. In such a case, the square nut can be removed from the Multiblock. Processing the panel element for installing the Locking Systems.
    Example sentences:
  • Fit rollers [6], eccentric bolts [4] and locking rings [5] Sliding-Door Guide Set 8/8 is held securely in the profile groove by a spring bolt.
  • The interlocking connection ensures that cables and hoses stay in place even when the conduits are installed upside down.
  • Compared to cable or belt drives that rely on friction and always involve some kind of slip, the drive shaft and output shaft (pinion and gear) always move synchronously in an interlocking chain drive.
  • Die Vierkantmutter kann dazu aus dem Multiblock entnommen werden.
  • In such a case, the square nut can be removed from the Multiblock.
  • Processing the panel element for installing the Locking Systems.
Spanisch

bloquear (Verbo)

Spanisch

interbloquear (Verbo)

Chinesisch

互锁 (Verbo)

Chinesisch

螺栓 (Verbo)

Chinesisch

锁定 (Verbo)