Deutsch

Verwendungszweck (Masculino)

    Beispielsätze:
  • Systemelemente zur Anpassung der Winkelgetriebe an verschiedene Verwendungszwecke.
English

intended purpose (Neutro)

Description: Depending on their intended purpose, cranes can run on rails, crawler tracks, wheels or floats and can be mobile or fixed.
    Example sentences:
  • Depending on their intended purpose, cranes can run on rails, crawler tracks, wheels or floats and can be mobile or fixed.
English

intended use (Neutro)

Description: Additionally, linear motors always have to be carefully modified to suit the intended use. Sling-wire ropes are available with or without a steel cable core and with different carrying capacities depending on the intended use. These signals can be adapted in line with the intended use by means of electronic processing.
    Example sentences:
  • Additionally, linear motors always have to be carefully modified to suit the intended use.
  • Sling-wire ropes are available with or without a steel cable core and with different carrying capacities depending on the intended use.
  • These signals can be adapted in line with the intended use by means of electronic processing.
English

purpose (Neutro)

Description: One or two lockable drawers are usually sufficient for most purposes. That purpose includes looking after the wellbeing of employees. A conductor is connected to the underside of the tread plate for this purpose.
    Example sentences:
  • One or two lockable drawers are usually sufficient for most purposes.
  • That purpose includes looking after the wellbeing of employees.
  • A conductor is connected to the underside of the tread plate for this purpose.
  • Depending on their intended purpose, cranes can run on rails, crawler tracks, wheels or floats and can be mobile or fixed.
English

use (Neutro)

Description: A special Lid Profile is used to seal the conduit. So it should not be used for profile connections in combination with fastening elements. For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).
    Example sentences:
  • Additionally, linear motors always have to be carefully modified to suit the intended use.
  • Sling-wire ropes are available with or without a steel cable core and with different carrying capacities depending on the intended use.
  • These signals can be adapted in line with the intended use by means of electronic processing.
  • A special Lid Profile is used to seal the conduit.
  • So it should not be used for profile connections in combination with fastening elements.
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
Spanisch

propósito (Neutro)

Spanisch

uso (Neutro)

Chinesisch

目的 (Neutro)

Chinesisch

预期使用目的 (Neutro)

Chinesisch

预期用途 (Neutro)