Deutsch

Walze (Femenino)

    Beispielsätze:
  • Nach dem Kalandrieren wird das Produkt auf Kühlwalzen verfestigt.
  • Beim spanlosenGewindewalzen können Flach- und Rundwerkzeuge eingesetzt werden.
  • Runde Werkzeugwalzen werden bei der Fertigung von Kurz- oder Langgewinden auch bis zum Bund eingesetzt.
English

drum (Neutro)

Description: Like drum brakes, disc brakes are used mainly in vehicles and machinery. Also known as external drum brakes, band brakes are classed as drum brakes but not shoe brakes (brake). The film runs with an open surface through a drying zone before it is removed from the drum or conveyor belt by means of a scraper blade.
    Example sentences:
  • Like drum brakes, disc brakes are used mainly in vehicles and machinery.
  • Also known as external drum brakes, band brakes are classed as drum brakes but not shoe brakes (brake).
  • The film runs with an open surface through a drying zone before it is removed from the drum or conveyor belt by means of a scraper blade.
English

roll (Neutro)

Description: Mit zwei Fixierstücken wird die axiale Lage der Rolle festgelegt. Die axiale Lage der Rolle wird mit zwei Fixierstücken festgelegt. The axial position of the roller is maintained by two centring clips.
    Example sentences:
  • The axial position of the roller is maintained by two centring clips.
  • After calendering, the product is solidified on cooling rollers.
  • The roller tool is now ready to start beading the upper ribs.
  • Mit zwei Fixierstücken wird die axiale Lage der Rolle festgelegt.
  • Die axiale Lage der Rolle wird mit zwei Fixierstücken festgelegt.
  • The axial position of the roller is maintained by two centring clips.
English

roller (Neutro)

Description: The axial position of the roller is maintained by two centring clips. After calendering, the product is solidified on cooling rollers. The roller tool is now ready to start beading the upper ribs.
    Example sentences:
  • The axial position of the roller is maintained by two centring clips.
  • After calendering, the product is solidified on cooling rollers.
  • The roller tool is now ready to start beading the upper ribs.
  • The axial position of the roller is maintained by two centring clips.
Spanisch

rodillo (Neutro)

Spanisch

rollo (Neutro)

Spanisch

tambor (Neutro)

Chinesisch

滚动 (Neutro)

Chinesisch

滚子 (Neutro)

Chinesisch

鼓 (Neutro)