Deutsch

Werkstück (Neutro)

    Beispielsätze:
  • Kisten und Werkstücke können gerade oder schräg eingelegt werden.
  • Die Werkzeugmaterialien müssen dabei härter als das Werkstück sein.
  • So kommen Materialien und Werkstücke schnell an den gewünschten Ort.
English

component (Neutro)

Description: Special components are available for these guard units. The variable t represents the wall thickness of the thin-walled component. The components were arranged according to a specific modular dimension.
    Example sentences:
  • Special components are available for these guard units.
  • The variable t represents the wall thickness of the thin-walled component.
  • The components were arranged according to a specific modular dimension.
English

item (Neutro)

Description: At the end of the shift, users take their personal items away with them. Firstly, it has to accommodate the personal items of the work bench user. Ergonomics - loading heavy items from the front and over the table top is awkward.
    Example sentences:
  • At the end of the shift, users take their personal items away with them.
  • Firstly, it has to accommodate the personal items of the work bench user.
  • Ergonomics - loading heavy items from the front and over the table top is awkward.
English

part (Neutro)

Description: There must be a simple method of delivering parts to the work bench. Parts can changed repeatedly throughout the work process. Über einen Pulverstrahl können feste Partikel beigemischt werden.
    Example sentences:
  • There must be a simple method of delivering parts to the work bench.
  • Parts can changed repeatedly throughout the work process.
  • Über einen Pulverstrahl können feste Partikel beigemischt werden.
English

product (Neutro)

Description: Learn more about the many ways our products can be used. Helps conveyor lines run more smoothly, easier on sensitive products (less bumping). After calendering, the product is solidified on cooling rollers.
    Example sentences:
  • Learn more about the many ways our products can be used.
  • Helps conveyor lines run more smoothly, easier on sensitive products (less bumping).
  • After calendering, the product is solidified on cooling rollers.
English

work (Neutro)

Description: Work W is the effect of a Force F on a body over a specific displacement d. It is measured in the SI unit of J (joules). In mathematical terms (and assuming the force is constant), work can be calculated from the scalar product of force \[\overrightarrow{F}\] and displacement covered \[\overrightarrow{s}\]: \[W=\overrightarrow{F}\cdot \overrightarrow{s}\]. If the force is not constant over the course of the displacement, the work that is done is depicted by an area below the line (mathematically: integral with the boundaries a and b) in a force-displacement diagram. A force that is applied perpendicular to the trajectory does not result in any work on the body. Only the tangential component of a force results in work. Work and energy are closely related. Energy is stored work. Work that is done is converted into energy. Work can be broken down into the following types: Lifting work W(l) Acceleration work W(v) Work of deformation W(t) Frictional work W(t)
    Example sentences:
  • Firstly, it has to accommodate the personal items of the work bench user.
  • Boxes and workpieces can be stored flat or at an angle.
  • The tool materials must be harder than the workpiece.
  • They are the ideal solution for getting materials and workpieces where they are needed fast.
  • Sturdy Light Fitting for illumination of workplaces and machines.
  • Always set down the height-adjustable work bench on a level surface.
  • The transfer systems are permanently connected to the work benches.
  • There must be a simple method of delivering parts to the work bench.
  • Parts can changed repeatedly throughout the work process.
English

workpiece (Neutro)

Description: Boxes and workpieces can be stored flat or at an angle. The tool materials must be harder than the workpiece. They are the ideal solution for getting materials and workpieces where they are needed fast.
    Example sentences:
  • Boxes and workpieces can be stored flat or at an angle.
  • The tool materials must be harder than the workpiece.
  • They are the ideal solution for getting materials and workpieces where they are needed fast.
Spanisch

componente (Neutro)

Spanisch

pieza (Neutro)

Spanisch

pieza de trabajo (Neutro)

Spanisch

producto (Neutro)

Spanisch

trabajo (Neutro)

Description: El trabajo W es el efecto de una fuerza F en un cuerpo sobre un desplazamiento específico d. Se mide en la unidad del SI de J (joules). En términos matemáticos (y asumiendo que la fuerza es constante), el trabajo puede calcularse a partir del producto escalar de la fuerza $\overrightarrow{F} $ y el desplazamiento cubierto $\overrightarrow{s} $ : $W=\overrightarrow{F}\cdot \overrightarrow{s} $ . Si la fuerza no es constante durante el curso del desplazamiento, el trabajo que se hace es representado por un área debajo de la línea (matemáticamente: integral con límites a y b) en un diagrama fuerza-desplazamiento. Una fuerza que es aplicada perpendicularmente a la trayectoria no resulta en ningún trabajo en el cuerpo. Solo el componente tangencial de una fuerza resulta en trabajo. El trabajo y la energía están estrechamente relacionados. La energía es trabajo almacenado. El trabajo que se realiza es convertido en energía. El trabajo puede desglosarse en los siguientes tipos: Trabajo de elevación W(l) Trabajo de aceleración W(v) Trabajo de deformación W(f) Trabajo de fricción W(t) Trabajo representado como un área en un diagrama fuerza-desplazamiento
Chinesisch

产品 (Neutro)

Description: 在任何一家公司,产品规划都是一项具有战略意义的任务,属于技术和创新管理。 它包括: 产品规划,包括产品概念化和设计 针对市场定位分析竞争态势和机遇 提供所有生产和市场营销目的所需的产品相关信息 规划销量并协调市场营销 新产品的引入可以由客户需求(市场拉力)触发,或是基于技术开发(技术推力)。 任何被客户视为新产品的产品都属于产品创新。相比之下,绝对创新指的是一个产品之前在市场上并不存在。产品规划团队必须密切关注市场,以便能够找到正确确定成功的销量所需的条件。
Chinesisch

工件 (Neutro)

Chinesisch

部件 (Neutro)

Chinesisch

零件 (Neutro)

Chinesisch

项目 (Neutro)