Deutsch

Wicklung (Femenino)

    Beispielsätze:
  • Ziel ist eine bessere Abstimmung zwischen Entwicklung und Produktion.
  • Dadurch wird unerwünschte Geräuschentwicklung durch Reibung vermieden.
  • Doch die Entwicklung der schlanken Produktion ist nicht abgeschlossen.
English

winding (Neutro)

Description: The winding connected to the mains is known as the primary winding, the one on the output side is the secondary winding. A synchronous machine combines two means of generating rotary fields - the stator's three-phase winding and the rotor. The sleeve of the Automatic-Fastening Set has a left-hand thread to prevent the fastener unwinding when the screw is being tightened.
    Example sentences:
  • The winding connected to the mains is known as the primary winding, the one on the output side is the secondary winding.
  • A synchronous machine combines two means of generating rotary fields - the stator's three-phase winding and the rotor.
  • The sleeve of the Automatic-Fastening Set has a left-hand thread to prevent the fastener unwinding when the screw is being tightened.
Spanisch

embobinado (Neutro)

Chinesisch

绕组 (Neutro)