Deutsch

Zugkraft (Femenino)

    Beispielsätze:
  • Eine Zugkraft auf ein Balkenelement hat die gleiche Orientierung wie die Balkenachse.
  • Die zulässige Belastung FL ist abhängig von der zulässigen Zugkraft auf die Nutflanken FS.
  • Wirkt eine Zugkraft (z.
  • B.
  • in x-Richtung) auf einen Körper, so dehnt er sich in diese Richtung.
English

tensile force (Neutro)

Description: Tensile forces are transferred to good effect into the aluminium profile A tensile force on a beam element acts in the same direction as the beam axis. If a tensile force acts on a body (e.g. in the x-direction), it stretches in this direction.
    Example sentences:
  • Tensile forces are transferred to good effect into the aluminium profile A tensile force on a beam element acts in the same direction as the beam axis.
  • If a tensile force acts on a body (e.
English

traction (Neutro)

Description: This elongations a right angles to the direction of traction is called lateral contraction. They are subtly coloured to ensure there are no distractions from the information being displayed. The retraction force is manually adjustable and an integrated securing loop is included.
    Example sentences:
  • This elongations a right angles to the direction of traction is called lateral contraction.
  • They are subtly coloured to ensure there are no distractions from the information being displayed.
  • The retraction force is manually adjustable and an integrated securing loop is included.
  • The retraction force is manually adjustable and an integrated securing loop is included.
English

traction force (Neutro)

Description: The retraction force is manually adjustable and an integrated securing loop is included.
    Example sentences:
  • The retraction force is manually adjustable and an integrated securing loop is included.
  • The retraction force is manually adjustable and an integrated securing loop is included.
English

tractive force (Neutro)

Spanisch

fuerza de tensión (Neutro)

Spanisch

fuerza de tracción (Neutro)

Spanisch

tracción (Neutro)

Chinesisch

拉力 (Neutro)

Chinesisch

牵引 (Neutro)

Description: 牵引链也称索链,是专门用于引导和保护柔性电缆电线的零部件,还可用于敷设电气线路、气动和/或液压管路。 牵引链将电线引到需要供电以保证连续运转的机器零件,并确保电缆或电线的弯曲程度不会超过允许的最小弯曲角。 牵引链的横截面一般为矩形,链节加入分隔片,使电缆电线相互隔开。电缆电线的弯曲强度、抗扭转能力以及弯曲时的坚固性必须适合使用索链。 牵引链的设计多种多样,包括高耐脏性的封闭式变体、可提供多自由度以适应工业机器人三维运动的变体等。 近义词 索链
Chinesisch

牵引力 (Neutro)