Deutsch

Zylinder (Masculino)

    Beispielsätze:
  • Verwendete Zylinderschrauben sind gegen Selbstlockern zu sichern.
  • Ebenso ist es relevant, welche Form dieser aufweist (z.
  • B.
  • Kugel, Zylinder).
  • Gelenkt werden alle acht Räder über Hydraulikzylinder auf den Fahrzeugseiten.
English

barrel (Neutro)

English

cylinder (Neutro)

Description: The form this takes (e.g. sphere, cylinder) is also relevant. All eight wheels are steered via hydraulic cylinders on the vehicle sides. An integrated cylinder lock can be used to lock the latch in position.
    Example sentences:
  • sphere, cylinder) is also relevant.
  • All eight wheels are steered via hydraulic cylinders on the vehicle sides.
  • An integrated cylinder lock can be used to lock the latch in position.
English

drum (Neutro)

Description: Like drum brakes, disc brakes are used mainly in vehicles and machinery. Also known as external drum brakes, band brakes are classed as drum brakes but not shoe brakes (brake). The film runs with an open surface through a drying zone before it is removed from the drum or conveyor belt by means of a scraper blade.
    Example sentences:
  • Like drum brakes, disc brakes are used mainly in vehicles and machinery.
  • Also known as external drum brakes, band brakes are classed as drum brakes but not shoe brakes (brake).
  • The film runs with an open surface through a drying zone before it is removed from the drum or conveyor belt by means of a scraper blade.
English

jack (Neutro)

Description: Pallet jacks come under the category of hand-operated floor conveyors. Pallet jacks have a load-bearing capacity of two to three metric tons. Tillers are used to steer the pallet jacks and operate the hydraulic elevator unit.
    Example sentences:
  • Pallet jacks come under the category of hand-operated floor conveyors.
  • Pallet jacks have a load-bearing capacity of two to three metric tons.
  • Tillers are used to steer the pallet jacks and operate the hydraulic elevator unit.
Spanisch

barril (Neutro)

Spanisch

cilindro (Neutro)

Spanisch

gato (Neutro)

Chinesisch

千斤顶 (Neutro)

Chinesisch

桶 (Neutro)

Chinesisch

汽缸 (Neutro)

Chinesisch

鼓 (Neutro)