Deutsch

Abtragen (Neuter)

    Beispielsätze:
  • Laserhonen (neues Verfahren, das auf thermischem Abtragen mittels Laser basiert).
  • CO2-Laser (gepulst) zum Trennen und Fügen sowie kontinuierlich zum Abtragen und zur Oberflächenbehandlung.
  • Abtragen ist ein Trennverfahren, bei dem Stoffteilchen von einem festen Körper ohne mechanische Einwirkung abgetrennt werden.
English

erode (Verb)

English

machining (Neuter)

Description: Machining is a mechanical process by which workpieces are formed by removing excess Material in the form of chips. A tapered tool blade is driven into the surface of the workpiece and shaves off a thin layer. The tool materials must be harder than the workpiece. Materials used include tool steels, hard metals, ceramic Cutting materials, sintered materials, corundum and diamond. The tool can have a geometrically defined blade (as used in Turning, boring, and Milling processes). The number of cutters, the shape of the cutting wedge and the alignment with the material can be defined. In the case of machining using geometrically undefined tool cutters (e.g. Grinding, filing, Lapping) the number of cutters, the shape of the cutting edge and the alignment with the workpiece can be defined only via statistical parameters.
Machining with geometrically defined and undefined cutters
Machining with geometrically defined and undefined cutters
    Example sentences:
  • No machining is necessary when using this fastener.
  • It's quick, clean, there's no machining involved and the installation can be reconfigured at a later date.
  • Platform Cleats are screwed into place from above with no need for profile machining.
English

mark off (Verb)

English

removal (Neuter)

Description: Long 'cycle times', removal operations can be interrupted, restricted space The gradient on the shelves ensures that loads slide down to the removal point. The symmetrical design enables easy removal and filling on both sides.
    Example sentences:
  • Long 'cycle times', removal operations can be interrupted, restricted space The gradient on the shelves ensures that loads slide down to the removal point.
  • The symmetrical design enables easy removal and filling on both sides.
English

remove (Verb)

Description: In such a case, the square nut can be removed from the Multiblock. Transported materials can be easily removed from shelves. Remove Carriage Profile KLE section from the press-fit device
    Example sentences:
  • In such a case, the square nut can be removed from the Multiblock.
  • Transported materials can be easily removed from shelves.
  • Remove Carriage Profile KLE section from the press-fit device
English

stripping (Neuter)

Spanisch

maquinado (Neuter)

Description: El maquinado es un proceso mecánico mediante el cual las piezas de trabajo son conformadas removiendo el material excedente en forma de viruta. La hoja de herramienta afilada es impulsada hacia la superficie de la pieza de trabajo y elimina una capa delgada. Los materiales de la herramienta deben ser más duros que la pieza de trabajo. Los materiales usados incluyen aceros para herramientas, metales duros, materiales cerámicos de corte, materiales sinterizados, corundo y diamante. La herramienta pueden tener una hoja geométricamente definida (como se usa en los procesos de , y ). Se puede definir el número de cortadoras, la forma de la cuña de corte y la alineación con el material. En el caso del maquinado con cortadoras de herramientas no definidas geométricamente (por ejemplo en el , , ) el número de cortadoras, la forma del borde de corte y la alineación con la pieza de trabajo pueden definirse solo mediante parámetros estadísticos. Maquinado con cortadoras definidas y no definidas geométricamente
Maquinado con cortadoras definidas y no definidas geométricamente
Maquinado con cortadoras definidas y no definidas geométricamente
Spanisch

marcar (Verb)

Spanisch

pelado (Neuter)

Spanisch

remoción (Neuter)

Spanisch

remover (Verb)

Chinesisch

侵蚀 (Verb)

Chinesisch

划分出 (Verb)

Chinesisch

剥离 (Neuter)

Chinesisch

机械加工 (Neuter)

Description: 机械加工是指以碎屑形式除去过量的材料来进行成型的机械工艺。 锥形工具刀片驱进工件表面,刮离一个薄层。刀具材料必须比工件硬。其材料包括工具钢、硬质合金、陶瓷切割材料、烧结材料,刚玉和金刚石。 刀具的刀片具有确定的几何形状(如用于、和工艺)。可以确定刀具的数目、切割楔的形状和与切割材料的找平线。 如果使用几何形状未确定的刀具切割(例如、、),只能通过统计参数来确定刀具的数目、切割楔的形状和与切割材料的找平线。 使用几何形状确定和未确定的刀具进行机械加工 近义词 碎屑
使用几何形状确定和未确定的刀具进行机械加工
使用几何形状确定和未确定的刀具进行机械加工
Chinesisch

移除 (Verb)