Deutsch

Ader (Feminine)

    Beispielsätze:
  • Die Kanten des Quaders verschieben sich dabei unter einem Winkel .
  • Ermöglicht wird dies durch den Adobe Acrobat Reader ab der Version 8.
  • The PDFs can be used with Adobe Acrobat Reader Version 8 and above.
English

conductor (Neuter)

Description: Electrical conductors are used in charge carrier transport to generate a flow of current in order to transport electrical energy. Unlike insulators and semi-conductors, conductors have a large number of freely moving charges. These can be electrons or ions. A distinction can be made between class 1 and class 2 conductors. Conductors in class 1 include all metals, graphite and some chemical compounds. In the case of all these conductors, the current flow is based on electron transport and does not lead to changes in the material. Silver is the best metallic conductor. However, many technical applications use copper, because it is cheaper yet still an excellent conductor. Aluminium is a tried-and-tested conductor for long overhead Power lines thanks to its low density and associated lower weight. In the case of class 2 conductors - electrolytes - ions and not electrons are used to transport current. This brings about a change in the material. Technical applications for class 2 conductors include, for example, Electroplating systems and electrolysis.
    Example sentences:
  • Heat effect - an electrically charged conductor always heats up.
  • A conductor is connected to the underside of the tread plate for this purpose.
  • Metallic housing parts are earthed via separate conductors.
English

core (Neuter)

Description: The core bore in the profile acts as the bore for an M8 thread. The ø 5 mm core bore for M6 is reborable up to max. ø 8 mm or M8. Fasten the Reverse Units in the threads of the core bores in the profile ends.
    Example sentences:
  • The core bore in the profile acts as the bore for an M8 thread.
  • The ø 5 mm core bore for M6 is reborable up to max.
  • Fasten the Reverse Units in the threads of the core bores in the profile ends.
English

strand (Neuter)

Description: The pulling chain strand is known as the driving side, the other strand is the slack side. The finely stranded construction results in good bend fatigue resistance and long service life. The conveyor elements are usually connected to two chain strands to form an endless link belt.
    Example sentences:
  • The pulling chain strand is known as the driving side, the other strand is the slack side.
  • The finely stranded construction results in good bend fatigue resistance and long service life.
  • The conveyor elements are usually connected to two chain strands to form an endless link belt.
English

wire (Neuter)

Description: The wires are held securely in the socket by means of a spring-force connection. Endless slings are another type of sling-wire rope. . The flexible wire is also suitable for machine parts that move often.
    Example sentences:
  • The wires are held securely in the socket by means of a spring-force connection.
  • Endless slings are another type of sling-wire rope.
  • The flexible wire is also suitable for machine parts that move often.
Spanisch

cable (Neuter)

Spanisch

mecha (Neuter)

Chinesisch

导体 (Neuter)

Description: 电导体用于电荷载体的传送并生成电流以输送电能。与绝缘体和半导体不同,导体具有大量的自由移动粒子(可以是电子或离子)。导体可分为1类和 2类导体。 1类导体包括所有金属、石墨和一些化合物。在所有这些导体中,电流流动是由于电子的输送,不会导致材料变化。银是最好的金属导体。但是许多技术应用中使用铜,因为铜既便宜又是很好的导体。经过长期试验和测试,铝是较长架空电力线的最好导体,这是由于其密度低、重量相对较轻。 2 类导体 - 电解质 - 中,离子(而不是电子)输送电流。这会导致材料发生变化。2类导体的技术应用包括电镀系统和电解。 近义词 电导体 电子导体 离子导体
Chinesisch

核心 (Neuter)

Chinesisch

电线 (Neuter)

Chinesisch

绞合线 (Neuter)