Deutsch

anschalten (Verb)

English

activate (Verb)

Description: Fitted as standard to provide additional safety, a lock can be activated to prevent unintentional movement. Fitted as standard for increased safety, a lock can be activated to prevent unintentional movement. Once the machine is up and running, these auxiliary phases can be deactivated and the machine runs in nominal mode.
    Example sentences:
  • Fitted as standard to provide additional safety, a lock can be activated to prevent unintentional movement.
  • Fitted as standard for increased safety, a lock can be activated to prevent unintentional movement.
  • Once the machine is up and running, these auxiliary phases can be deactivated and the machine runs in nominal mode.
English

connect (Verb)

Description: So it should not be used for profile connections in combination with fastening elements. For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). The transfer systems are permanently connected to the work benches.
    Example sentences:
  • The Light Fitting is connected to the power supply via a grounding-type plug and incorporates an ON/OFF switch on the housing.
  • So it should not be used for profile connections in combination with fastening elements.
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • The transfer systems are permanently connected to the work benches.
English

enable (Verb)

Description: Small dimensions enable installation directly adjacent to a vertical strut. This enables fastening on the profile groove on the top or side. This enables fastening onto the profile grooves or onto their sides ??????????.
    Example sentences:
  • Small dimensions enable installation directly adjacent to a vertical strut.
  • This enables fastening on the profile groove on the top or side.
  • This enables fastening onto the profile grooves or onto their sides ?
English

power on (Verb)

English

switch on (Verb)

Description: The Light Fitting is connected to the power supply via a grounding-type plug and incorporates an ON/OFF switch on the housing.
    Example sentences:
  • The Light Fitting is connected to the power supply via a grounding-type plug and incorporates an ON/OFF switch on the housing.
English

turn on (Verb)

Description: Shadow effect Use this function to turn on a shadow effect that makes the configuration look more realistic. Um die zu erreichen, müssen sich fast alle Maßnahmen am Return On Investment (ROI) messen lassen. In order to achieve such targets, virtually all activities need to be measured by their return on investment (ROI).
    Example sentences:
  • Shadow effect Use this function to turn on a shadow effect that makes the configuration look more realistic.
  • Um die zu erreichen, müssen sich fast alle Maßnahmen am Return On Investment (ROI) messen lassen.
  • In order to achieve such targets, virtually all activities need to be measured by their return on investment (ROI).
Spanisch

activar (Verb)

Spanisch

conectar (Verb)

Spanisch

encender (Verb)

Spanisch

habilitar (Verb)

Chinesisch

启用 (Verb)

Chinesisch

开启 (Verb)

Chinesisch

连接 (Verb)

Description: 连接是生产工艺中的一个主要类别。连接是指将部件永久牢固的结合在一起。 可以分为可拆分连接和永久连接,可拆分连接可再次拆分而不造成损坏,而永久连接只能通过破坏/损坏连接(结合)剂或组件来进行分离。可拆分连接包括螺纹连接、连接器和销钉连接。胶粘连接是永久性的。机械锁定连接往往是永久的,但也可以设计成可拆分的。 连接方法包括: 装配 压入 焊接 钎焊 粘结 初步成型和定型的连接 连接的不同类型如下: 机械锁定连接,按其形状结合在一起(例如铆钉、螺栓) 摩擦连接,由连接剂之间的摩擦作用、粘合剂或夹持力结合在一起(、收缩紧固) 胶粘连接,根据材料及其特性结合在一起(螺钉,收缩配合)(、、) 近义词 胶粘连接 机械锁定连接 可拆分连接 永久连接 机械锁定 摩擦 胶粘
Chinesisch

通电 (Verb)