anschließen
-
Beispielsätze:
- Anschließend erfolgt die Einstellung des Eingriffs der Verzahnung.
- Anschließend wird die Umlenkung mit dem Gehäuseprofil verschraubt.
- Anschließend werden die zwei Blechschrauben mit Kreuzschlitz entfernt.
connect
Description:
So it should not be used for profile connections in combination with fastening elements. For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). The transfer systems are permanently connected to the work benches.
-
Example sentences:
- So it should not be used for profile connections in combination with fastening elements.
- For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
- The transfer systems are permanently connected to the work benches.
- The plug-in connection must be lubricated with a multi-purpose greaseor similar.
- This takes the form of a plug-type connection and is used to compensate for angular errors and radial and axial offset.
- The robust End Swivel Joint can be connected to the end face or groove of a Profile 8.
hook up
join
Description:
Mobility can also be restricted when a person's joints are in certain positions. The robust End Swivel Joint can be connected to the end face or groove of a Profile 8. The number of joints is indicated by k, the number of members by s.
-
Example sentences:
- Mobility can also be restricted when a person's joints are in certain positions.
- The robust End Swivel Joint can be connected to the end face or groove of a Profile 8.
- The number of joints is indicated by k, the number of members by s.
link
Description:
Im Wechsel wird doe rechte und die linke Stellschraube angezogen. Während dieses Vorgangs muss die linke Maustaste gedrückt bleiben. We will look at interlinked and grouped work bench networks later on.
-
Example sentences:
- Im Wechsel wird doe rechte und die linke Stellschraube angezogen.
- Während dieses Vorgangs muss die linke Maustaste gedrückt bleiben.
- We will look at interlinked and grouped work bench networks later on.
plug
Description:
The plug-in connection must be lubricated with a multi-purpose greaseor similar. The Multi-Socket Power Strip enables electrical devices to be plugged in at the work bench. This takes the form of a plug-type connection and is used to compensate for angular errors and radial and axial offset.
-
Example sentences:
- The plug-in connection must be lubricated with a multi-purpose greaseor similar.
- The Multi-Socket Power Strip enables electrical devices to be plugged in at the work bench.
- This takes the form of a plug-type connection and is used to compensate for angular errors and radial and axial offset.
conectar
enchufar
enganchar
enlazar
unir
连接
Description:
连接是生产工艺中的一个主要类别。连接是指将部件永久牢固的结合在一起。 可以分为可拆分连接和永久连接,可拆分连接可再次拆分而不造成损坏,而永久连接只能通过破坏/损坏连接(结合)剂或组件来进行分离。可拆分连接包括螺纹连接、连接器和销钉连接。胶粘连接是永久性的。机械锁定连接往往是永久的,但也可以设计成可拆分的。 连接方法包括: 装配 压入 焊接 钎焊 粘结 初步成型和定型的连接 连接的不同类型如下: 机械锁定连接,按其形状结合在一起(例如铆钉、螺栓) 摩擦连接,由连接剂之间的摩擦作用、粘合剂或夹持力结合在一起(、收缩紧固) 胶粘连接,根据材料及其特性结合在一起(螺钉,收缩配合)(、、) 近义词 胶粘连接 机械锁定连接 可拆分连接 永久连接 机械锁定 摩擦 胶粘