Ausgangsgröße
-
Beispielsätze:
- Ein- und Ausgangsgrößen können sowohl in analoger als auch in digitaler Form vorliegen.
- Je nach der anliegenden Eingangsgröße w wird die Ausgangsgröße mittels eines Aktors (Stelleinrichtung) beeinflusst.
- Das statische Verhalten eines Systems ist das Verhältnis der Ausgangsgrößenänderung zur Eingangsgrößenänderung im Beharrungszustand.
output value
Description:
The output value is determined by the speed at which the control error changes. The stability of a closed-loop control system indicates whether the aim of keeping the output value at the setpoint value is achieved. A P controller is a transfer element in a closed-loop control system where the output value (manipulated variable y) changes proportionally to the control deviation e.
-
Example sentences:
- The output value is determined by the speed at which the control error changes.
- The stability of a closed-loop control system indicates whether the aim of keeping the output value at the setpoint value is achieved.
- A P controller is a transfer element in a closed-loop control system where the output value (manipulated variable y) changes proportionally to the control deviation e.
output variable
Description:
Input and output variables can be both analogue and digital. An actuator is used to influence the output variable depending on the input variable w. A system's steady-state response is the relationship between the change in the output variable and that in the input variable in the steady state.
-
Example sentences:
- Input and output variables can be both analogue and digital.
- An actuator is used to influence the output variable depending on the input variable w.
- A system's steady-state response is the relationship between the change in the output variable and that in the input variable in the steady state.