Deutsch

Ausgleich (Masculine)

    Beispielsätze:
  • Die von oben zugängliche Schraube macht den Höhenausgleich sehr einfach.
  • Federzugbis 1 kg und 2 kg Gewichtsausgleich, mit integrierter Absturz-Sicherung.
  • Der Toleranzausgleich erfolgt durch ein Langloch in der Tischplattenbefestigung 8.
English

balance (Neuter)

Description: Counterbalance fork-lift trucks are motorised floor conveyors. In der Profilnut verschiebbare Aufhängung für Werkzeuge, Balancer o. Ä. In der Profilnut verschiebbare Aufhängung für Werkzeuge, Balancer o. Ä.
    Example sentences:
  • Counterbalance fork-lift trucks are motorised floor conveyors.
  • In der Profilnut verschiebbare Aufhängung für Werkzeuge, Balancer o.
  • In der Profilnut verschiebbare Aufhängung für Werkzeuge, Balancer o.
English

balancing (Neuter)

Description: Success means satisfying customer demands while using your own resources as economically as possible - balancing costs and benefits is simply good business sense.
    Example sentences:
  • Success means satisfying customer demands while using your own resources as economically as possible - balancing costs and benefits is simply good business sense.
English

compensation (Neuter)

Description: This mode of operation can be used for reactive power compensation. Main areas of application for resonant circuits are frequency filters and reactive power compensation. Thanks to the external clamping technique it uses, our system has a 5 mm tolerance compensation built in on each side of a Fastener.
    Example sentences:
  • This mode of operation can be used for reactive power compensation.
  • Main areas of application for resonant circuits are frequency filters and reactive power compensation.
  • Thanks to the external clamping technique it uses, our system has a 5 mm tolerance compensation built in on each side of a Fastener.
English

correction (Neuter)

Description: the I component enables full correction without a control error. Control and display elements must include an error checking and correction system and a help function for making adjustments. Each correction must be signed off separately by the responsible person.
    Example sentences:
  • the I component enables full correction without a control error.
  • Control and display elements must include an error checking and correction system and a help function for making adjustments.
  • Each correction must be signed off separately by the responsible person.
Spanisch

balanceo (Neuter)

Spanisch

compensación (Neuter)

Spanisch

corrección (Neuter)

Chinesisch

平衡 (Neuter)

Description: 当作用在物体上的合力 $F_{R}$ 为0时,可称物体处于静态平衡。在这种状态下,物体将保持静止或做匀速直线运动。 静态平衡的条件是: $\sum{{{{\vec{F}}}_{i}}={{{\vec{F}}}_{R}}=0}$ 当一个不规则运动物体的外力(包括惯性力 $F_{I}$ )根据达朗贝尔原理计算合力 $F_{R}$ 为 0 时,此物体处于动态平衡状态。动态平衡条件是: ${{\vec{F}}_{R}}-\vec{F}=0$ ,达朗贝尔原理中的惯性力(质量m和加速度a的乘积)可由 ${{\vec{F}}_{R}}=m\cdot \vec{a}$ 得到。
Chinesisch

更正 (Neuter)

Chinesisch

补偿 (Neuter)