Deutsch

Auslegung (Feminine)

    Beispielsätze:
  • Bei der Auslegung sind entsprechende Sicherheiten zu berücksichtigen.
  • Bei der Auslegung von Antriebseinheiten müssen Reibungsverluste berücksichtigt werden.
  • Bei der Beratung und Auslegung von Sondertischen besondere Gefahrenpotentiale erkennen.
English

design (Neuter)

Description: Design is the process whereby a technical product is conceived, developed and elaborated in order that it can be manufactured. Technical drawings, Assembly instructions and user guides will also be drawn up during this process, which can usually be broken down into the following stages: Specification, when the relevant purpose or task is defined, the properties of the product are specified and prototyping is carried out to test the product. Problem-solving, which focuses on key problems and establishes solutions. Development, when the product is planned in full based on solutions. The function of the product is examined in detail and clear statements are made as regards costs. Elaboration, when details are added, materials are specified and manufacturing options are investigated. Statements regarding costs are completed, necessary documents are added and technical manufacturing details are specified. On completion of all these stages, the project is handed over to Work scheduling and production.
    Example sentences:
  • The three design variants have been developed to provide the optimum solution for a range of different applications.
  • The four design variants have been developed to provide the optimum solution for a range of different applications.
  • For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.
English

layout (Neuter)

Description: Meist sind es standardisierte Layouts mit standardisierten Arbeitsanweisungen. Such documentation normally features standardised layouts and standardised operating procedures. Control and display elements must be arranged according to their importance and the system layout.
    Example sentences:
  • Meist sind es standardisierte Layouts mit standardisierten Arbeitsanweisungen.
  • Such documentation normally features standardised layouts and standardised operating procedures.
  • Control and display elements must be arranged according to their importance and the system layout.
English

rating (Neuter)

Description: An electrical, height-adjustable work bench incorporating a control system with a memory function. The characteristic curves are almost linear in the Zener diodes' operating range. The radial operating load places an additional loadon the castors of the guide.
    Example sentences:
  • Such documentation normally features standardised layouts and standardised operating procedures.
  • An electrical, height-adjustable work bench incorporating a control system with a memory function.
  • The characteristic curves are almost linear in the Zener diodes' operating range.
  • The radial operating load places an additional loadon the castors of the guide.
Spanisch

clasificación (Neuter)

Spanisch

diseño (Neuter)

Description: El diseño es el proceso en el cual un producto técnico es concebido, desarrollado y elaborado para que pueda sea fabricado. Los dibujos técnicos, las instrucciones de ensamblaje y las guías de usuario también se prepararán durante este proceso, el cual puede desglosarse usualmente en las siguientes etapas: Especificación, cuando el propósito o la tarea relevantes son definidos, las propiedades del producto son especificadas y se llevan a cabo los prototipos para probar el producto. Resolución de problemas, que se enfoca en problemas clave y establece soluciones. Desarrollo, cuando el producto es planeado en su totalidad basado en las soluciones. El funcionamiento del producto es examinado en detalle y se hacen declaraciones claras respecto de los costos. Elaboración, donde se agregan los detalles, se especifican los materiales y se investigan las opciones de fabricación. Se completan las declaraciones respecto de kis costos, se agregan los documentos necesarios y se especifican los detalles técnicos de fabricación. Al completar todas estas etapas, el proyecto es presentado para preparar la programación y la producción.
Spanisch

distribución (Neuter)

Chinesisch

布局 (Neuter)

Chinesisch

等级评定 (Neuter)

Chinesisch

设计 (Neuter)

Description: 设计是使得技术产品经过构思、开发和阐释后可以进行制造的一个过程,以便可用其进行制造。技术图纸、装配说明和用户指南也将在设计过程中制定。设计通常可划分为以下几个阶段: 规格设计:当相关的目的或任务确定之后,就可以明确规定产品的特性并通过制作产品原型进行测试。 解决问题:重点在于关键问题和确立解决方案。 开发:基于解决方案对产品进行全面规划之后进入开发阶段。对产品功能进行详细检查并对成本进行清晰说明。 详细阐释:添加了设计细节,明确了使用材料并调查了制造选项之后进入详细阐释阶段。完成关于成本的说明,添加必要的文档,并明确技术制造细节。 完成这些阶段之后,项目就进入到作业调度和生产环节。