Bauart
-
Beispielsätze:
- Außerdem übertragen sie die Kraft bauartbedingt diskontinuierlich.
- Bauartbedingt können sie zwischen den Stützen sehr große Lasten heben.
- Die Umlenkungen des Zahnriemens an den KLE-LR sind von unterschiedlicher Bauart.
design
Description:
Design is the process whereby a technical product is conceived, developed and elaborated in order that it can be manufactured. Technical drawings, Assembly instructions and user guides will also be drawn up during this process, which can usually be broken down into the following stages: Specification, when the relevant purpose or task is defined, the properties of the product are specified and prototyping is carried out to test the product. Problem-solving, which focuses on key problems and establishes solutions. Development, when the product is planned in full based on solutions. The function of the product is examined in detail and clear statements are made as regards costs. Elaboration, when details are added, materials are specified and manufacturing options are investigated. Statements regarding costs are completed, necessary documents are added and technical manufacturing details are specified. On completion of all these stages, the project is handed over to Work scheduling and production.
-
Example sentences:
- The three design variants have been developed to provide the optimum solution for a range of different applications.
- The four design variants have been developed to provide the optimum solution for a range of different applications.
- For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.
style
Description:
The friendly, informal style of the website is reinforced by the broader use of multimedia content. The company continued to manufacture specialist machinery, using a 'container-style' modular approach based on standard basic elements in the form of rectangular tubes. Precision with styleThis spindle drive is the best solution when low travel speeds and exceptional repeat accuracy are called for.
-
Example sentences:
- The friendly, informal style of the website is reinforced by the broader use of multimedia content.
- The company continued to manufacture specialist machinery, using a 'container-style' modular approach based on standard basic elements in the form of rectangular tubes.
- Precision with styleThis spindle drive is the best solution when low travel speeds and exceptional repeat accuracy are called for.
type
Description:
This type of work bench is used for general or precision work. The linear guide system is best placed to accommodate this type of torque. What type of accessories (0-material) are required at the work bench?
-
Example sentences:
- This type of work bench is used for general or precision work.
- The linear guide system is best placed to accommodate this type of torque.
- What type of accessories (0-material) are required at the work bench?
estilo
tipo
样式
类型
设计
Description:
设计是使得技术产品经过构思、开发和阐释后可以进行制造的一个过程,以便可用其进行制造。技术图纸、装配说明和用户指南也将在设计过程中制定。设计通常可划分为以下几个阶段: 规格设计:当相关的目的或任务确定之后,就可以明确规定产品的特性并通过制作产品原型进行测试。 解决问题:重点在于关键问题和确立解决方案。 开发:基于解决方案对产品进行全面规划之后进入开发阶段。对产品功能进行详细检查并对成本进行清晰说明。 详细阐释:添加了设计细节,明确了使用材料并调查了制造选项之后进入详细阐释阶段。完成关于成本的说明,添加必要的文档,并明确技术制造细节。 完成这些阶段之后,项目就进入到作业调度和生产环节。