Deutsch

bauen (Verb)

    Beispielsätze:
  • Spannungen bauen sich in einem Bauteil auf, wenn eine Last einwirkt.
  • Das macht es besonders einfach, modular und servicefreundlich zu bauen.
  • Und das Produktprogramm eignet sich, um Kanban-Systeme effizient zu bauen.
English

build (Verb)

Description: No building standards stipulate which direction stairways should take. Various tools for easy handling of the MB Building Kit System. Profiles St 8 are a further addition to the comprehensive MB Building Kit System.
    Example sentences:
  • No building standards stipulate which direction stairways should take.
  • Various tools for easy handling of the MB Building Kit System.
  • Profiles St 8 are a further addition to the comprehensive MB Building Kit System.
English

construct (Verb)

Description: As a result, it is possible to design reliable linear units with very low construction heights. The doors of the machine construction protect both process and personnel. When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.
    Example sentences:
  • As a result, it is possible to design reliable linear units with very low construction heights.
  • The doors of the machine construction protect both process and personnel.
  • When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.
English

design (Verb)

Description: Design is the process whereby a technical product is conceived, developed and elaborated in order that it can be manufactured. Technical drawings, Assembly instructions and user guides will also be drawn up during this process, which can usually be broken down into the following stages: Specification, when the relevant purpose or task is defined, the properties of the product are specified and prototyping is carried out to test the product. Problem-solving, which focuses on key problems and establishes solutions. Development, when the product is planned in full based on solutions. The function of the product is examined in detail and clear statements are made as regards costs. Elaboration, when details are added, materials are specified and manufacturing options are investigated. Statements regarding costs are completed, necessary documents are added and technical manufacturing details are specified. On completion of all these stages, the project is handed over to Work scheduling and production.
    Example sentences:
  • The three design variants have been developed to provide the optimum solution for a range of different applications.
  • The four design variants have been developed to provide the optimum solution for a range of different applications.
  • For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.
  • As a result, it is possible to design reliable linear units with very low construction heights.
English

erect (Verb)

Description: Adjustable Stand Foot Side Brace 8 is used to provide lateral support to an enclosure erected using Adjustable Stand Foot 8. Clamp Profiles can also be used to erect flexible guards, with individual panels fastened to load-carrying stands made from standard profiles. Dual-Rod Meshes are used indoors and outdoors wherever durable and inherently stable barriers, boundaries or fencing needs to be erected.
    Example sentences:
  • Adjustable Stand Foot Side Brace 8 is used to provide lateral support to an enclosure erected using Adjustable Stand Foot 8.
  • Clamp Profiles can also be used to erect flexible guards, with individual panels fastened to load-carrying stands made from standard profiles.
  • Dual-Rod Meshes are used indoors and outdoors wherever durable and inherently stable barriers, boundaries or fencing needs to be erected.
Spanisch

construir (Verb)

Spanisch

diseñar (Verb)

Chinesisch

建造 (Verb)

Chinesisch

竖立 (Verb)