Deutsch

Bohrloch (Neuter)

English

bore (Neuter)

Description: The Slide Profiles allow users to locate mounting bores at will. The core bore in the profile acts as the bore for an M8 thread. The ø 5 mm core bore for M6 is reborable up to max. ø 8 mm or M8.
    Example sentences:
  • The Slide Profiles allow users to locate mounting bores at will.
  • The core bore in the profile acts as the bore for an M8 thread.
  • The ø 5 mm core bore for M6 is reborable up to max.
  • The profiles are inserted into the gap, then the Universal Fastener (UF) - which has already been fitted to the groove - is positioned in the UF borehole and tightened.
English

borehole (Neuter)

Description: The profiles are inserted into the gap, then the Universal Fastener (UF) - which has already been fitted to the groove - is positioned in the UF borehole and tightened.
    Example sentences:
  • The profiles are inserted into the gap, then the Universal Fastener (UF) - which has already been fitted to the groove - is positioned in the UF borehole and tightened.
English

drilled hole (Neuter)

Description: The position of the profile connection is determined by a drilled hole. The Hinge Leaf Profiles can be given a drilled hole or countersink for screw fastening. The row of pre-drilled holes enable users to adapt the shelf to suit keyboards of various heights while taking up as little legroom as possible.
    Example sentences:
  • The position of the profile connection is determined by a drilled hole.
  • The Hinge Leaf Profiles can be given a drilled hole or countersink for screw fastening.
  • The row of pre-drilled holes enable users to adapt the shelf to suit keyboards of various heights while taking up as little legroom as possible.
Spanisch

hoyo (Neuter)

Spanisch

orificio (Neuter)

Spanisch

orificio perforado (Neuter)

Chinesisch

(Neuter)

Chinesisch

钻孔 (Neuter)

Description: 钻孔是一种加工工艺,是指使用圆柱状或圆锥状的工具(钻机固定在钻头夹盘上,钻头固定在钻杆上)执行旋转切割运动,并在旋转轴线的方向逐步进给,在固体工件中产生圆柱形缺口(孔)。 工具包括 螺旋钻 双刃或多刃埋头钻 带定心针的中心孔钻 岩心钻 铣钻 金属板锥形钻 阶梯钻 旋塞 螺旋钻包括一根轴和一个切割部件,其几何形状的设计适用于完成特定任务。钻的分类根据其型材、芯厚、沟槽几何形状(高抗扭强度下的最大随机排屑量)、螺旋角和顶锥角确定。 从螺旋钻的槽上移除材料,钻尖上的主切削刃通过凿尖相连。 各种钻孔方法
各种钻孔方法
各种钻孔方法