Bohrung
-
Beispielsätze:
- Die Befestigungsscheibe M5 hat eine Sackloch-Bohrung mit Gewinde.
- Bohrung für das Werkzeug bei Ausführung einer Standard Verbindung.
- Die Schlittenprofile erlauben frei geplante Befestigungsbohrungen.
bore
Description:
The Slide Profiles allow users to locate mounting bores at will. The core bore in the profile acts as the bore for an M8 thread. The ø 5 mm core bore for M6 is reborable up to max. ø 8 mm or M8.
-
Example sentences:
- The Slide Profiles allow users to locate mounting bores at will.
- The core bore in the profile acts as the bore for an M8 thread.
- The ø 5 mm core bore for M6 is reborable up to max.
- The profiles are inserted into the gap, then the Universal Fastener (UF) - which has already been fitted to the groove - is positioned in the UF borehole and tightened.
- In the tensioning Reverse Unit, the other fastening screw is driven via the tensioning screw while, in the drive Reverse Unit, it is accessed via a specially designed bore hole.
- Do not disassemble the Reverse Units any further - fix them to the profile using the built-in fastening screws, which are accessed via an upper bore hole located in each axle and the lower assembly keyholes.
bore hole
Description:
In the tensioning Reverse Unit, the other fastening screw is driven via the tensioning screw while, in the drive Reverse Unit, it is accessed via a specially designed bore hole. Do not disassemble the Reverse Units any further - fix them to the profile using the built-in fastening screws, which are accessed via an upper bore hole located in each axle and the lower assembly keyholes.
-
Example sentences:
- In the tensioning Reverse Unit, the other fastening screw is driven via the tensioning screw while, in the drive Reverse Unit, it is accessed via a specially designed bore hole.
- Do not disassemble the Reverse Units any further - fix them to the profile using the built-in fastening screws, which are accessed via an upper bore hole located in each axle and the lower assembly keyholes.
borehole
Description:
The profiles are inserted into the gap, then the Universal Fastener (UF) - which has already been fitted to the groove - is positioned in the UF borehole and tightened.
-
Example sentences:
- The profiles are inserted into the gap, then the Universal Fastener (UF) - which has already been fitted to the groove - is positioned in the UF borehole and tightened.
drilled hole
Description:
The position of the profile connection is determined by a drilled hole. The Hinge Leaf Profiles can be given a drilled hole or countersink for screw fastening. The row of pre-drilled holes enable users to adapt the shelf to suit keyboards of various heights while taking up as little legroom as possible.
-
Example sentences:
- The position of the profile connection is determined by a drilled hole.
- The Hinge Leaf Profiles can be given a drilled hole or countersink for screw fastening.
- The row of pre-drilled holes enable users to adapt the shelf to suit keyboards of various heights while taking up as little legroom as possible.
hole
Description:
Fastening Disc M5 is provided with a threaded blind hole. Access hole for tool when processing a Standard Connection. There is no need to make any special hole in the panel element to accommodate the hinge.
-
Example sentences:
- Fastening Disc M5 is provided with a threaded blind hole.
- Access hole for tool when processing a Standard Connection.
- There is no need to make any special hole in the panel element to accommodate the hinge.
- The profiles are inserted into the gap, then the Universal Fastener (UF) - which has already been fitted to the groove - is positioned in the UF borehole and tightened.
- In the tensioning Reverse Unit, the other fastening screw is driven via the tensioning screw while, in the drive Reverse Unit, it is accessed via a specially designed bore hole.
- Do not disassemble the Reverse Units any further - fix them to the profile using the built-in fastening screws, which are accessed via an upper bore hole located in each axle and the lower assembly keyholes.
- The position of the profile connection is determined by a drilled hole.
- The Hinge Leaf Profiles can be given a drilled hole or countersink for screw fastening.
- The row of pre-drilled holes enable users to adapt the shelf to suit keyboards of various heights while taking up as little legroom as possible.
hoyo
orificio
orificio perforado
孔
钻孔
Description:
钻孔是一种加工工艺,是指使用圆柱状或圆锥状的工具(钻机固定在钻头夹盘上,钻头固定在钻杆上)执行旋转切割运动,并在旋转轴线的方向逐步进给,在固体工件中产生圆柱形缺口(孔)。 工具包括 螺旋钻 双刃或多刃埋头钻 带定心针的中心孔钻 岩心钻 铣钻 金属板锥形钻 阶梯钻 旋塞 螺旋钻包括一根轴和一个切割部件,其几何形状的设计适用于完成特定任务。钻的分类根据其型材、芯厚、沟槽几何形状(高抗扭强度下的最大随机排屑量)、螺旋角和顶锥角确定。 从螺旋钻的槽上移除材料,钻尖上的主切削刃通过凿尖相连。 各种钻孔方法