Deutsch

dämpfen (Verb)

    Beispielsätze:
  • Praktisch sind auch die neuen Schutzprofile aus dämpfendem PE-Schaum.
  • Durch die dämpfenden Endanschläge ist ein schonendes Abbremsen garantiert.
  • Das elastische Material wirkt geräuschdämpfend und ist dennoch robust und widerstandfähig.
English

absorb (Verb)

Description: The new Protective Profiles made from impact-absorbing PE foam are another very practical solution. Tough materials absorb a great deal of energy, which results in a small swing amplitude. The few free charge carriers are accelerated by the force acting in the field and absorb energy.
    Example sentences:
  • The new Protective Profiles made from impact-absorbing PE foam are another very practical solution.
  • Tough materials absorb a great deal of energy, which results in a small swing amplitude.
  • The few free charge carriers are accelerated by the force acting in the field and absorb energy.
English

attenuate (Verb)

English

cushion (Verb)

Description: The flexible plastic cushions vibrations and prevents rattling and clattering. Springy cushioning for table edges protects the arms, wrists and hands of personnel. Hook-and-loop fastenings hold the Arm Rest firmly in place.
    Example sentences:
  • The flexible plastic cushions vibrations and prevents rattling and clattering.
  • Springy cushioning for table edges protects the arms, wrists and hands of personnel.
English

damp (Verb)

Description: Der Funke schmilzt das Material punktförmig auf, das daraufhin verdampft. Während der Polymerisation verdampfen die Flüssigkeiten unter Gasblasen-Bildung. Wegen der hohen thermischen Energie verdampft der Werkstoff an der Auftreffstelle.
    Example sentences:
  • Der Funke schmilzt das Material punktförmig auf, das daraufhin verdampft.
  • Während der Polymerisation verdampfen die Flüssigkeiten unter Gasblasen-Bildung.
  • Wegen der hohen thermischen Energie verdampft der Werkstoff an der Auftreffstelle.
  • The Door Stop is fitted with 2 elastomer inserts to dampen the contact between the door and the Door Stop.
  • Noise-damping casings or noise-dampened devices can be produced very easily using Sound-Insulating Material.
  • The drive is provided by the Drive Unit via coupling elements with an elastic dampening effect.
English

dampen (Verb)

Description: The Door Stop is fitted with 2 elastomer inserts to dampen the contact between the door and the Door Stop. Noise-damping casings or noise-dampened devices can be produced very easily using Sound-Insulating Material. The drive is provided by the Drive Unit via coupling elements with an elastic dampening effect.
    Example sentences:
  • The Door Stop is fitted with 2 elastomer inserts to dampen the contact between the door and the Door Stop.
  • Noise-damping casings or noise-dampened devices can be produced very easily using Sound-Insulating Material.
  • The drive is provided by the Drive Unit via coupling elements with an elastic dampening effect.
English

deaden (Verb)

Description: a rubber coating applied to the steel Cap deadens contact with other objects.
    Example sentences:
  • a rubber coating applied to the steel Cap deadens contact with other objects.
Spanisch

acojinar (Verb)

Spanisch

amortiguar (Verb)

Spanisch

apagar (Verb)

Spanisch

atenuar (Verb)

Spanisch

humedecer (Verb)

Chinesisch

使减弱 (Verb)

Chinesisch

使潮湿 (Verb)

Chinesisch

吸收 (Verb)

Chinesisch

垫子 (Verb)