drücken
-
Beispielsätze:
- Einfach auf eine Nut 8 aufdrücken - hält ohne Bohren oder Schrauben.
- Soweit per Hand eindrücken, bis unterer Seegerring in seinen Sitz springt.
- Vorgestanzte Bohrungen lassen sich je nach Befestigungsposition ausdrücken.
force
Description:
A force F gives rise to a change of movement and/or a change of shape. The unit of measurement for force is the newton N, which is made up of the following units: kilograms, metres, seconds squared kg·m·s-2. It can be depicted as a Vector quantity based on its magnitude, direction and location. This force vector can be moved freely along its line of action. In a three-dimensional space, force is described using the components Fx, Fy and Fz, which each represent a different dimension. When a force acts on a body via a lever arm, moment is generated and the body is rotated.
-
Example sentences:
- It is calculated by adding together the vectors of the individual forces.
- Its reinforced steel design is also break-proof in crash scenarios.
- Depending on the design, chain drives may also transmit force intermittently.
press
Description:
For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). Easy to assemble thanks to a press fit in the Profile's central cavity. Mechanische Werte (gelten nur in Pressrichtung)Zugfestigkeit Rmmin.
-
Example sentences:
- For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
- Easy to assemble thanks to a press fit in the Profile's central cavity.
- Mechanische Werte (gelten nur in Pressrichtung)Zugfestigkeit Rmmin.
push
Description:
Slide Strip 8 can be pushed into the groove to form a contact surface for materials. These ensure goods can be easily pulled and pushed by hand. Handles make it easier to pull and push SystemMobiles that are carrying heavier loads.
-
Example sentences:
- Slide Strip 8 can be pushed into the groove to form a contact surface for materials.
- These ensure goods can be easily pulled and pushed by hand.
- Handles make it easier to pull and push SystemMobiles that are carrying heavier loads.
empujar
fuerza
Description:
Una fuerza F genera un cambio de movimiento o cambio de forma. La unidad de medición para la fuerza es el newton N, que está compuesto de las siguientes unidades: kilogramos, metros, segundos al cuadrado $kg?m?s^{-2} $. Se puede representar como una cantidad de vector basada en su magnitud, dirección y ubicación. Este vector de fuerza se puede mover libremente a lo largo de su línea de acción. En un espacio tridimensional, la fuerza se describe con los componentes $F_{X}$ , $F_{Y}$ y $F_{Z}$ , donde que cada uno representa una dimensión diferente. Cuando una fuerza actúa en un cuerpo mediante un brazo de palanca, se genera un momento y el cuerpo es rotado. Un desglose de los componentes en un vector de fuerza F