Deutsch

Entwurfzeichnung (Feminine)

English

design drawing (Neuter)

Description: Nominal dimensions are the labels on design drawings, building plans and layout plans that depict the distance between two points of reference in the design. Nominal dimensions are the labels on design drawings, building plans and layout plans that depict the mathematical distance between two points of reference in the design. The program enables the user to create design drawings on the screen, based on components from the MB Building Kit System, and to compile the associated parts lists.
    Example sentences:
  • Nominal dimensions are the labels on design drawings, building plans and layout plans that depict the distance between two points of reference in the design.
  • Nominal dimensions are the labels on design drawings, building plans and layout plans that depict the mathematical distance between two points of reference in the design.
  • The program enables the user to create design drawings on the screen, based on components from the MB Building Kit System, and to compile the associated parts lists.
English

draft drawing (Neuter)

English

engineering drawing (Neuter)

Description: An engineering drawing describes the functions and properties of an engineering product using text and graphics. Drawings can be prepared for individual components, assemblies or entire units. They are needed for manufacturing and documentation purposes. The graphics of an engineering drawing can include views, detailed views, cross-sections, exploded views and detailed drawings composed of lines and shading to a specific scale. Dimensions, fits, tolerances, surface details, Material specifications and manufacturing instructions are added. The layout of a drawing comprises a drawing area and a title block. The title block includes a header, a name, the drawing number, details of tests and standards, version details and parts lists. Drawings must comply with the relevant standards and regulations (rules of representation, entering of dimensions). It must be possible to use functions to add complex components in compliance with the relevant standards. Engineering drawings can be prepared manually on paper. Nowadays, however, it is Standard practice to prepare them electronically using CAD programs, which means they can be printed out in multiple copies or forwarded electronically.
Spanisch

boceto (Neuter)

Spanisch

dibujo de ingeniería (Neuter)

Description: Un dibujo de ingeniería describe las funciones y propiedades de un producto de ingeniería usando textos y gráficos. Los dibujos pueden ser preparados para componentes individuales, conjuntos y unidades enteras. Son necesarios para la fabricación y la documentación. Las gráficas de un dibujo de ingeniería pueden incluir vistas, vistas detalladas, secciones, vistas explotadas y dibujos detallados compuestos de líneas y sombras a una escala específica. Se agregan las dimensiones, los ajustes, las tolerancias, los detalles de la superficie, las especificaciones de materiales y las instrucciones de fabricación. La disposición de un dibujo comprende un área de dibujo y un membrete. El membrete incluye un encabezado, un nombre, el número del dibujo, detalles de pruebas y estándares, detalles de la versión y listas de piezas. Los dibujos deben de cumplir con los estándares y reglamentos relevantes (reglas de representación, ingreso de dimensiones). Debe ser posible usar funciones para agregar componentes complejos en cumplimiento con los estándares relevantes. Los dibujos de ingeniería pueden ser preparados manualmente en papel. Hoy en día, sin embargo, prepararlos electrónicamente usando programas de CAD es una práctica estándar, lo que significa que pueden imprimirse múltiples copias o enviarlos electrónicamente.
Chinesisch

草案 (Neuter)

Chinesisch

设计图 (Neuter)