fehlerfrei
-
Beispielsätze:
- Nachfolgenden Stellen sind Kunden und haben Anspruch auf fehlerfreie Waren.
- Es entstehen also nur fehlerfreie Endprodukte, die keine Reparaturen oder Rückläufe verursachen.
- Um Informationen fehlerfrei aufnehmen und verarbeiten zu können, muss ausreichend Licht vorhanden sein.
faultless
Description:
The new subsidiary was established close to the Rhine Falls and has been offering a faultless service to all Swiss cantons since it opened.
-
Example sentences:
- The new subsidiary was established close to the Rhine Falls and has been offering a faultless service to all Swiss cantons since it opened.
free from defects
sound
Description:
Sounds are noises that can be picked up by the auditory system. Sound that is perceived as disturbing or unpleasant is often referred to as Noise disturbance. In terms of physics, sound is a wave of mechanical deformation that is transmitted (propagates) through some medium. The specific speed at which it propagates and the form of the wave vary depending on the medium and its properties, such as the physical state of the matter, temperature and density. The pressure and density in the medium change during this process. Sound forms longitudinal waves in gases and liquids and transverse waves in solids (solid-borne sound). Compression energy (sound pressure) and Kinetic energy (sound particle Velocity in $v = m/s$) are transported as sound energy and converted into each other. The following formula shows how wave length $(\lambda )$, frequency $(f)$ and sound velocity $({c_s})$ are related: $\lambda = \frac{{{c_s}}}{f}$. Humans can hear sound frequencies from 16 Hz to 20 kHz. Lower frequencies are known as infrasound, higher frequencies as ultrasound. At a frequency of 2 kHz, the (frequency-dependent) limit of audibility lies at a Sound pressure level of 0 dB.
-
Example sentences:
- The effectiveness of the sound insulation depends on the excitation frequency.
- The following formula shows how wave length , frequency and sound velocity are related: .
- Measurements can also be taken at the source of the sound.
libre de defectos
seguro
sin falla
声音
Description:
声音是可以被听觉系统感知的声响。让人感到烦扰或不愉快的声音通常被称为噪声干扰。 从物理学角度,声音是一种通过特定介质传输(传播)的机械波。波的传播速度和波形取决于介质和其性质,如物质的物理状态、温度和密度。在声音传播过程中,介质中压力和密度产生变化。声音在气体和液体中形成纵波,在固体(固体传声)中形成横波。压缩能量(声压)和动能(声波中质点速度 $v = m/s$ )都以声能形式传播并可以相互转化。 以下公式表示波长 ( $\lambda $ )、频率 ( $f$ ) 和声速 ( ${c_s}$ ) 之间的关系: $\lambda = \frac{{{c_s}}}{f}$ 。 人类能够听到从 16 Hz 至 20 kHz 频率的声音。低于此频率的声音被称为次声,高于此频率的声音被称为超声。人对 2 kHz 频率声音的可听度极限(频率判断)约为 0 dB声压级。