Deutsch

Feinblech (Neuter)

English

metal sheet (Neuter)

Description: A transformer essentially comprises two coils (N1, N2) and an iron core made up of insulated metal sheets designed to reduce eddy currents.
    Example sentences:
  • A transformer essentially comprises two coils (N1, N2) and an iron core made up of insulated metal sheets designed to reduce eddy currents.
English

sheet (Neuter)

Description: In doing so, the punch penetrates the sheet without causing any cracks. The storage surfaces made from Perforated Sheet create easy-to-clean stowage space. During three-stage counter cutting, an initial cut is first made on the sheet material.
    Example sentences:
  • In doing so, the punch penetrates the sheet without causing any cracks.
  • The storage surfaces made from Perforated Sheet create easy-to-clean stowage space.
  • During three-stage counter cutting, an initial cut is first made on the sheet material.
  • A transformer essentially comprises two coils (N1, N2) and an iron core made up of insulated metal sheets designed to reduce eddy currents.
  • Thanks to their deep slot, the special Clamp Profiles offer clear advantages over standard profiles, particularly with regard to panel such as Corrugated Mesh or thin Sheet Material, which are not inherently stable.
English

thin sheet (Neuter)

Description: Thanks to their deep slot, the special Clamp Profiles offer clear advantages over standard profiles, particularly with regard to panel such as Corrugated Mesh or thin Sheet Material, which are not inherently stable.
    Example sentences:
  • Thanks to their deep slot, the special Clamp Profiles offer clear advantages over standard profiles, particularly with regard to panel such as Corrugated Mesh or thin Sheet Material, which are not inherently stable.
English

thin-gauge plate (Neuter)

Spanisch

hoja (Neuter)

Spanisch

hoja delgada (Neuter)

Spanisch

lámina (Neuter)

Spanisch

placa de calibre delgado (Neuter)

Chinesisch

薄板 (Neuter)

Chinesisch

金属板 (Neuter)