Deutsch

Feuchte (Feminine)

    Beispielsätze:
  • Umwelteinflüsse (Wärme, Feuchte) können zu Maßabweichungen in Dicke und Länge führen.
  • Zum leichten Eindrücken der Dichtschnur wird empfohlen, diese mit Seifenwasser anzufeuchten.
  • Die Steuerung und der Handschalter dürfen nur mit einem trockenen oder leicht befeuchteten Tuch gereinigt werden.
English

humidity (Neuter)

Description: Humidity is a measure of the water vapour content in air. The unit for absolute humidity is g/m³. The maximum amount of moisture the air is able to absorb depends on the air temperature. It can absorb more moisture at high temperatures than at low ones. In addition to absolute humidity, relative humidity can also be measured. This indicates the ratio of specific to maximum humidity (saturation humidity). A hygrometer is used to measure humidity. Humidity is an important factor when handling and installing ESD-sensitive components. If the relative humidity at ESD workstations falls below 20 percent, electrostatic charges are more likely to build up. Keeping production halls at the recommended relative humidity for office and Work areas of 50 to 55 percent significantly reduces the risk of electrostatic charges building up.
    Example sentences:
  • The T-Slot Slider can also be used under difficult ambient conditions (dust, humidity).
  • In practice, therefore, it is hard to combine objective individual data (temperature, humidity, air movement).
  • The indoor climate can be described using factors such as humidity, air speed, air quality and heat radiation.
English

moisture (Neuter)

Description: Environmental influences (heat, moisture) may result in thickness and length deviating from the dimensions quoted. Moisture resistant, dimensionally stable and strong - the ideal basis for lightweight applications. Until it is installed, the product must be stored in its original packaging, protected from moisture and damage.
    Example sentences:
  • Environmental influences (heat, moisture) may result in thickness and length deviating from the dimensions quoted.
  • Moisture resistant, dimensionally stable and strong - the ideal basis for lightweight applications.
  • Until it is installed, the product must be stored in its original packaging, protected from moisture and damage.
Spanisch

humedad (Neuter)

Description: La humedad es la medición del contenido de vapor de agua en el aire. La unidad para humedad absoluta es ${{g/} {m}^{3}}$ . La cantidad máxima de humedad que el aire es capaz de absorber depende de la temperatura del aire. Puede absorber más humedad a temperaturas altas que bajas. Además de la humedad absoluta, la humedad relativa también puede ser medida. Esto indica la relación entre la humedad específica y la humedad máxima (humedad de saturación). Se usa un higrómetro para medir la humedad. La humedad es un factor importante cuando se manejan e instalan componentes sensibles a la ESD. Si la humedad relativa en estaciones de trabajo ESD cae por debajo del 20 %, es más probable que se formen cargas electroestáticas. Mantener los salones de producción con una humedad relativa recomendada para oficinas y áreas de trabajo de un 50 a un 55 % reduce significativamente el riesgo de acumulación de cargas electroestáticas.
Chinesisch

湿度 (Neuter)