Formgebung
-
Beispielsätze:
- Das junge Unternehmen setzt von Anfang an auf exzellente Formgebung.
- Unser Unternehmen setzt auf exzellente Formgebung schon in der Konzeptphase.
- Die Preisverleihung wird Ende des Jahres durch den Rat für Formgebung, der den Preis auslobt, stattfinden.
forming
Description:
Forming is used to change the shape, surface and Material properties of a workpiece while retaining the mass and material cohesion. The workpiece usually consists of metal, metal alloys or composite materials. Depending on the primary stresses, forming can be divided into Compressive forming, tensile forming, combined tensile and compressive forming, Bending and shearing. A distinction is made depending on whether the Strength of a workpiece changes and whether this change is permanent or temporary. It is also possible to differentiate between: Sheet metal and solid forming Processes with and without a change in strength The type of Force applied (direct or indirect) Cold and hot forming The forming process and tribological systems (friction, wear, lubrication) are determined by the workpiece, tool, surrounding media, Lubricant and the machine. Forming processes include: Wire drawing Deep-drawing Stretch-forming Compressive forming Bending Upsetting Extrusion
-
Example sentences:
- Small drawing depths in stretch forming are often supplemented by deep-drawing.
- The term 'forging' covers the basic processes of forming, separating and joining.
- Deep-drawing is a tension-pressure forming process, whereby the first draw can be followed by several more draws.
shaping
Description:
A distinction is made between planing and shaping depending on the type of surface produced. Design features are just as important as the lubricant in shaping this interaction. To this end, CAD data is translated into workpieces without manual intervention or shaping, if possible.
-
Example sentences:
- A distinction is made between planing and shaping depending on the type of surface produced.
- Design features are just as important as the lubricant in shaping this interaction.
- To this end, CAD data is translated into workpieces without manual intervention or shaping, if possible.
styling
Description:
Contemporary styling for profiles and accessories adds a new dimension to mechanical engineering. This watch boasts a linear design and styling that is both subtle and clean. Cover Profiles R, WR and F for side faces, both round and flat, ensure particularly attractive styling.
-
Example sentences:
- Contemporary styling for profiles and accessories adds a new dimension to mechanical engineering.
- This watch boasts a linear design and styling that is both subtle and clean.
- Cover Profiles R, WR and F for side faces, both round and flat, ensure particularly attractive styling.