Deutsch

Fräs- und Bohrmaschine (Feminine)

English

drilling and boring machine (Neuter)

English

milling (Neuter)

Description: Milling is a Machining process for solid materials. The rotating milling tool performs the Cutting motion, while the workpiece is clamped in the milling tool's Work table. During the Forming operation, the work table or milling tool can instigate a feed motion along the X, Y, Z and rotary axes. Program-controlled CNC milling machines control several axes, operating at speeds of up to 100,000 rpm and feed rates of up to 60 m/min. Tools can be stored in automatic tool changers. Milling can be used to create almost any shape or surface for the workpiece. Milling processes are categorised by The workpiece surface created The Kinematics of the cutting process The profile of the milling tool Milling processes also include surface milling, water jet milling, profile milling, form milling and plunge milling. Operators can choose from up-cut and down-cut milling.
    Example sentences:
  • Milling is a machining process for solid materials.
  • In the case of long-thread milling, the potential thread length is not dependent on the tool.
  • Milling can be used to create almost any shape or surface for the workpiece.
Spanisch

molido (Neuter)

Spanisch

taladradora y perforadora (Neuter)

Chinesisch

铣削 (Neuter)

Description: 铣削是对固体材料的一种机械加工工艺。将工件夹紧在铣刀工作台后,旋转铣刀进行切割运动。 在成型操作过程中,工作台或铣刀可以沿X轴、Y轴、Z轴和旋转轴自由进给运动。程序数控铣床控制多个轴,以高达100,000转速和高达60米/分钟的进给速度运行。刀具可以安装在自动换刀工具中。 铣削可用于加工制造几乎任何形状或表面的工件。 根据以下条件对铣削工艺进行分类 制得的工件表面 切割工艺的运动过程 铣刀的轮廓 铣削工艺还包括面铣、水铣、仿形铣削、成形铣削和插铣。操作者可以选择逆洗和顺铣。 逆洗和顺铣