Deutsch

gesperrt (Adjective)

English

blocked (Adjective)

Description: Increasing the voltage above the permissible maximum value with a blocked thyristor also causes ignition .
    Example sentences:
  • Increasing the voltage above the permissible maximum value with a blocked thyristor also causes ignition .
English

closed (Adjective)

Description: Some cross-sections incorporate closed grooves that can be easily opened. The closed side panel gives the Angle Bracket its high load-carrying capacity. Shipping documents are enclosed in the dispatch area and the goods are then loaded.
    Example sentences:
  • When fitting Hinges Al, light duty in the 4 mm door gap between the door and the fixed door frame (designation "4"), the fastening screws are concealed so as to be inaccessible when the door is closed.
  • When fitting Hinges Al, light duty in the 4 mm door gap between the door and the fixed door frame (designation "4"), the fastening screws are concealed so as to be inaccessible when the door is closed.
  • Some cross-sections incorporate closed grooves that can be easily opened.
  • The closed side panel gives the Angle Bracket its high load-carrying capacity.
  • Shipping documents are enclosed in the dispatch area and the goods are then loaded.
English

disabled (Adjective)

Description: Height-adjustment systems are essential on any good work bench designed for disabled users. Excellent adjustability and variability is an important requirement for a work bench designed to accommodate disabled users. Since undercuts present a trip hazard, they are not suitable for stairways that are to be used by children, ill or disabled people.
    Example sentences:
  • Height-adjustment systems are essential on any good work bench designed for disabled users.
  • Excellent adjustability and variability is an important requirement for a work bench designed to accommodate disabled users.
  • Since undercuts present a trip hazard, they are not suitable for stairways that are to be used by children, ill or disabled people.
English

inaccessible (Adjective)

Description: When fitting Hinges Al, light duty in the 4 mm door gap between the door and the fixed door frame (designation "4"), the fastening screws are concealed so as to be inaccessible when the door is closed. When fitting Hinges Al, light duty in the 4 mm door gap between the door and the fixed door frame (designation "4"), the fastening screws are concealed so as to be inaccessible when the door is closed.
    Example sentences:
  • When fitting Hinges Al, light duty in the 4 mm door gap between the door and the fixed door frame (designation "4"), the fastening screws are concealed so as to be inaccessible when the door is closed.
  • When fitting Hinges Al, light duty in the 4 mm door gap between the door and the fixed door frame (designation "4"), the fastening screws are concealed so as to be inaccessible when the door is closed.
English

inhibited (Adjective)

English

locked (Adjective)

Description: The Drawer Unit can be locked using a central lock. It can be folded into virtually any position and then locked in place. The conduit elements are simply locked into each other.
    Example sentences:
  • Increasing the voltage above the permissible maximum value with a blocked thyristor also causes ignition .
  • The Drawer Unit can be locked using a central lock.
  • It can be folded into virtually any position and then locked in place.
  • The conduit elements are simply locked into each other.
English

unserviceable (Adjective)

Spanisch

bloqueado (Adjective)

Spanisch

cerrado (Adjective)

Spanisch

deshabilitado (Adjective)

Spanisch

inaccesible (Adjective)

Chinesisch

不能使用的 (Adjective)

Chinesisch

关闭 (Adjective)

Chinesisch

失效 (Adjective)

Chinesisch

抑制 (Adjective)

Chinesisch

阻塞 (Adjective)

Chinesisch

难达到的 (Adjective)