Deutsch

Gestell (Neuter)

    Beispielsätze:
  • Arbeitstisch F 2 F Platzsparendes Gestell für zwei Arbeitsplätze.
  • Land Das Land kann unabhängig von der Sprache eingestellt werden.
  • Gleichzeitig wird eine elektrisch leitende Verbindung hergestellt.
English

base (Neuter)

Description: The basic shape is based on the geometry of the handling area. TPS is based on a small number of special and extremely versatile components. The table modules are based on clear, uniform design principles.
    Example sentences:
  • The basic shape is based on the geometry of the handling area.
  • TPS is based on a small number of special and extremely versatile components.
  • The table modules are based on clear, uniform design principles.
English

frame (Neuter)

Description: Work bench F 2 FOne space-saving frame for two work benches. The basic frame is made of MB components, and that's just for extra stability. All table frames that are used must be height adjustable.
    Example sentences:
  • Work bench F 2 FOne space-saving frame for two work benches.
  • The basic frame is made of MB components, and that's just for extra stability.
  • All table frames that are used must be height adjustable.
English

rack (Neuter)

Description: Racks are machine elements that are usually used to convert a rotary motion into a straight-line motion or vice-versa. The are straight and feature evenly distributed teeth. In rack drives, a gearwheel engages with the gaps between the teeth on the rack. The geometry of a rack is that of a gearwheel that has been unwound. The pitch is the distance between one tooth and the next. Dividing the pitch by ? gives you the module. Just like gearwheels, racks can have involute, cycloid, pin or conchoidal gearing. If a rack and a gearwheel with involute gearing are combined, the teeth of the rack have a straight flank geometry.
    Example sentences:
  • The closed side panel gives the Angle Bracket its high load-carrying capacity.
  • Plastic wheel rim that leaves no visible tracks behind it.
  • They can roll against a track in the lower part and upper part.
English

stand (Neuter)

Description: No building standards stipulate which direction stairways should take. Die genutzten Verfahren sind vom Zustand der Werkstoffe abhängig. Standard foundry Croning sand is sintered in layers.
    Example sentences:
  • No building standards stipulate which direction stairways should take.
  • Die genutzten Verfahren sind vom Zustand der Werkstoffe abhängig.
  • Standard foundry Croning sand is sintered in layers.
Spanisch

estante (Neuter)

Spanisch

marco (Neuter)

Chinesisch

框架 (Neuter)

Chinesisch

站立 (Neuter)

Chinesisch

货架 (Neuter)