Gitter
-
Beispielsätze:
- Schwarze Stahlgitter sind zusätzlich werkseitig pulverbeschichtet.
- Die Stahlgitter sind durch die verzinkte Oberfläche korrosionsgeschützt.
- Beim Diffusionskriechen diffundieren Leerstellen durch das Kristallgitter.
grate
Description:
Conduits for Cables and Leads, Profiles with Integrated Conduits ... The corresponding ESD Earthing Terminal with integrated 1 mega ohm resistors. Bosch has integrated the relevant components into its Eco-Shape range.
-
Example sentences:
- Conduits for Cables and Leads, Profiles with Integrated Conduits .
- The corresponding ESD Earthing Terminal with integrated 1 mega ohm resistors.
- Bosch has integrated the relevant components into its Eco-Shape range.
grating
Description:
That's why integrating a power supply is a key aspect of work bench planning. Variable couplings are available for integrating the motor of choice and even Synchroniser Shafts can be used. Flexible couplings are available for integrating the motor of choice and even Synchroniser Shafts can be used.
-
Example sentences:
- That's why integrating a power supply is a key aspect of work bench planning.
- Variable couplings are available for integrating the motor of choice and even Synchroniser Shafts can be used.
- Flexible couplings are available for integrating the motor of choice and even Synchroniser Shafts can be used.
grid
Description:
Combining a parabolic reflector grid and diffusor panel, they distribute light evenly and without glare. These shelves can be mesh, grids or wooden, metal or plastic panels that are inserted into traverses. Fibre-optic cables run from this lower section to the measuring section above, which houses the central mounting plate with its grid of M6 threaded holes.
-
Example sentences:
- Combining a parabolic reflector grid and diffusor panel, they distribute light evenly and without glare.
- These shelves can be mesh, grids or wooden, metal or plastic panels that are inserted into traverses.
- Fibre-optic cables run from this lower section to the measuring section above, which houses the central mounting plate with its grid of M6 threaded holes.
grille
lattice
Description:
In the case of diffusion creep, vacancies diffuse through the crystal lattice. Despite its lightweight structure, the latticework design of the Y axis can carry heavy loads. This could be caused, for example, by foreign bodies diffusing into the lattice structure.
-
Example sentences:
- In the case of diffusion creep, vacancies diffuse through the crystal lattice.
- Despite its lightweight structure, the latticework design of the Y axis can carry heavy loads.
- This could be caused, for example, by foreign bodies diffusing into the lattice structure.
screen
Description:
This lab work bench was developed for the inspection of windscreens. The ideal viewing distance depends on the size of the screen. Monitor AdapterVESA-compatible fastening for attaching flatscreen monitors to a Profile 8 groove.
-
Example sentences:
- This lab work bench was developed for the inspection of windscreens.
- The ideal viewing distance depends on the size of the screen.
- Monitor AdapterVESA-compatible fastening for attaching flatscreen monitors to a Profile 8 groove.