Deutsch

Grenzmaß (Neuter)

    Beispielsätze:
  • Die Maßtoleranz wird von den Grenzmaßen - dem Höchstmaß und dem Mindestmaß - definiert.
  • Mit dem Nennmaß und unter Berücksichtigung der Maßtoleranz werden vom Konstrukteur die zulässigen Grenzmaße eines Bauteils festgelegt, also sein Mindestmaß und sein Höchstmaß.
English

limit (Neuter)

Description: This value is referred to as the physical endurance limit for static muscle work. For fastening Limit Switches to profiles or other components. The Limit-Switch Holder is also suitable for other linear units.
    Example sentences:
  • Dimensional tolerance is defined by the limit sizes - the maximum and minimum dimensions.
  • The difference between the two limit sizes is the dimensional tolerance, which is also determined by size and position.
  • A designer will specify the permissible limit sizes for a component - its minimum and maximum dimensions - using the nominal dimension and a dimensional tolerance.
  • This value is referred to as the physical endurance limit for static muscle work.
  • For fastening Limit Switches to profiles or other components.
  • The Limit-Switch Holder is also suitable for other linear units.
English

limit size (Neuter)

Description: Dimensional tolerance is defined by the limit sizes - the maximum and minimum dimensions. The difference between the two limit sizes is the dimensional tolerance, which is also determined by size and position. A designer will specify the permissible limit sizes for a component - its minimum and maximum dimensions - using the nominal dimension and a dimensional tolerance.
    Example sentences:
  • Dimensional tolerance is defined by the limit sizes - the maximum and minimum dimensions.
  • The difference between the two limit sizes is the dimensional tolerance, which is also determined by size and position.
  • A designer will specify the permissible limit sizes for a component - its minimum and maximum dimensions - using the nominal dimension and a dimensional tolerance.
English

limiting size (Neuter)

Spanisch

límite (Neuter)

Spanisch

tamaño de límite (Neuter)

Spanisch

tamaño limitante (Neuter)

Chinesisch

极限尺寸 (Neuter)

Chinesisch

限制 (Neuter)