Deutsch

Gurt (Masculine)

    Beispielsätze:
  • Sie bestehen aus den beiden Gurtblechen und den beiden Stegblechen.
  • Ihr Rang wird nach Art japanischer Kampfsportarten mit Gürtelfarben definiert.
  • Der Gurtförderer wird auch als Bandförderer, Gurtbandförderer oder Förderband bezeichnet.
English

belt (Neuter)

Description: We've already calculated the pretensioning that we need in the belt. Timing Belt pretension: max. 1? , Caution - not 2? as usual. The tensioning device for the Timing Belt is integrated into the Reverse Unit.
    Example sentences:
  • We've already calculated the pretensioning that we need in the belt.
  • Timing Belt pretension: max.
  • The tensioning device for the Timing Belt is integrated into the Reverse Unit.
English

boom (Neuter)

Description: In the case of double girder bridge cranes, a double-rail trolley moves along two parallel rails that are welded to the top boom.
    Example sentences:
  • In the case of double girder bridge cranes, a double-rail trolley moves along two parallel rails that are welded to the top boom.
English

flange (Neuter)

Description: Flanges are used for sealing, Joining and closing pipes, machine components and housings. A flange connection can be undone. Flanges frequently take the form of annular plates that are fitted onto the parts to be connected, for example by pressing, bonding or welding. These plates have several holes, enabling them to be bolted together in pairs. Seals can be inserted between the two flange plates. Flanges are made for a large number of different applications. Examples include: Welding flanges with or without neck Blind flanges for sealing pipes Threaded flanges onto which components are screwed Shell cover flanges, which are mostly used on pressure vessels or boilers Block flanges comprising two blocks Slip-on flanges that are simply slipped onto a pipe and secured using a weld-neck ring or collar
    Example sentences:
  • The Flange can also be screwed directly to the Support Arm, however.
  • Depending on the application, the drive cannot always be directly flange-mounted.
  • Wheel flanges or horizontal guide rollers keep the travelling wheel on the rails.
English

strap (Neuter)

Description: The alternative to conventional cable ties - a highly flexible hook-and-loop strap. The concealed wrist strap attachment on the underside of the case emphasises the clear design principles of the piece. The strap is pierced through at the best pre-punched position for the wearer, using the prong of the buckle.
    Example sentences:
  • The alternative to conventional cable ties - a highly flexible hook-and-loop strap.
  • The concealed wrist strap attachment on the underside of the case emphasises the clear design principles of the piece.
  • The strap is pierced through at the best pre-punched position for the wearer, using the prong of the buckle.
Spanisch

banda (Neuter)

Spanisch

brazo (Neuter)

Spanisch

brida (Neuter)

Description: Las bridas se usan para sellar, unir y cerrar tuberías, componentes de máquinas y carcasas. Una conexión de brida se puede deshacer. Las bridas toman frecuentemente la forma de placas anulares que se acomodan a las piezas a ser conectadas, por ejemplo, presionando, uniendo o soldando. Estas placas tienen varios orificios, que les permiten unirse a pernos en pares. Los sellos pueden insertarse entre dos placas de bridas. Las bridas se hacen para un gran número de aplicaciones diferentes. Entre los ejemplos se incluyen: Bridas de soldadura con o sin cuello Bridas ciegas para sellar tuberías Bridas roscadas en las que se atornillan componentes Brida cubierta con coraza, que se usa principalmente en recipientes a presión o calderas Bridas de bloque que comprenden dos bloques Bridas deslizantes que simplemente se deslizan en un tubo y se fijan usando un collar o anillo de cuello soldado.
Spanisch

correa (Neuter)

Chinesisch

悬臂 (Neuter)

Chinesisch

皮带 (Neuter)