Hebemagnet
-
Beispielsätze:
- Die Aufnahmefläche kann bei Lasthebemagneten auch dem Transportgut angepasst werden (etwa für Profilstangen).
- Lasthebemagnete sind Lastaufnahmemittel zum Heben von magnetisierbaren, also eisenhaltigen Gütern wie Schrott, Brammen, Masseln oder Spänen.
lifting magnet
Description:
Lifting magnets are load-handling attachments for lifting magnet-attracting, i.e. ferrous, goods such as scrap, slabs, blooms and chips. Round magnets in which the magnetic Force is generated by a live coil have the highest load-carrying capacity. The supply voltage of the magnets is a 220 or 380 V rectified line voltage. The coil is integrated into a shock-resistant housing. Round magnets are available for loads up to 90 metric tons. They have a diameter of up to 2.3 metres. Rectangular magnets have a special coil arrangement to exert force either longitudinally or transversely. The contact surface can also be adapted to suit the load (e.g. for profile braces). Structural Steel and sheet metal can also be transported using several magnets attached to a spreader bar. In the case of small loads, it is possible to use permanent or battery-powered magnets.
-
Example sentences:
- Lifting magnets are load-handling attachments for lifting magnet-attracting, i.