Deutsch

Isolator (Masculine)

    Beispielsätze:
  • Das Besondere an Leitern im Vergleich zu Isolatoren oder Halbleitern ist die große Zahl frei beweglicher Ladungen.
  • Halbleiter sind Stoffe, die bei einer Temperatur von 0 Kelvin als Isolator betrachtet werden können, mit zunehmender Temperatur aber eine bessere Leitfähigkeit erlangen.
English

insulating material (Neuter)

Description: They provide an exceptionally secure hold for panel elements including Acrylic Glass, Steel Mesh and Sound-Insulating Material. Noise-damping casings or noise-dampened devices can be produced very easily using Sound-Insulating Material. The Sound-Insulating Material has a self-adhesive backing, making it particularly easy to use.
    Example sentences:
  • They provide an exceptionally secure hold for panel elements including Acrylic Glass, Steel Mesh and Sound-Insulating Material.
  • Noise-damping casings or noise-dampened devices can be produced very easily using Sound-Insulating Material.
  • The Sound-Insulating Material has a self-adhesive backing, making it particularly easy to use.
English

insulator (Neuter)

Description: Unlike insulators and semi-conductors, conductors have a large number of freely moving charges. Semi-conductors are substances that can be considered as insulators at a temperature of 0 degrees Kelvin but become more conductive as the temperature increases.
    Example sentences:
  • Unlike insulators and semi-conductors, conductors have a large number of freely moving charges.
  • Semi-conductors are substances that can be considered as insulators at a temperature of 0 degrees Kelvin but become more conductive as the temperature increases.
Spanisch

aislador (Neuter)

Chinesisch

绝缘体 (Neuter)

Chinesisch

绝缘材料 (Neuter)