Deutsch

Keil (Masculine)

    Beispielsätze:
  • Zur drehsteifen Verbindung von Antriebselementen mit Vielkeilnaben einsetzbar.
  • Diese leiten das Moment über Schrumpfscheiben oder Keilwellenprofile in die Radwelle.
  • Schneidenanzahl, Form der Schneidkeile und Lage zum Werkstoff sind dann beschreibbar.
English

key (Neuter)

Description: These connections are made using a 5 A/F Allan key. Key-Kit mit 5 Innensechskantschlüsseln mit zentralem Sicherheitsstift. Key kit containing 5 Allan keys, each with a central hole to accommodate the pin in pin hex screws.
    Example sentences:
  • These connections are made using a 5 A/F Allan key.
  • Key-Kit mit 5 Innensechskantschlüsseln mit zentralem Sicherheitsstift.
  • Key kit containing 5 Allan keys, each with a central hole to accommodate the pin in pin hex screws.
English

spline (Neuter)

Description: The splined connection must be lubricated with a multi-purpose grease or similar suitable lubricant. These guide the torque via shrink discs or spline shaft profiles to the wheelshaft. Square, burr-minimised saw cut for all shafts, Multi-Spline Shafts and the Guide Rails of linear guides.
    Example sentences:
  • The splined connection must be lubricated with a multi-purpose grease or similar suitable lubricant.
  • These guide the torque via shrink discs or spline shaft profiles to the wheelshaft.
  • Square, burr-minimised saw cut for all shafts, Multi-Spline Shafts and the Guide Rails of linear guides.
English

V (Neuter)

Description: Die Vierkantmutter kann dazu aus dem Multiblock entnommen werden. In such a case, the square nut can be removed from the Multiblock. Fastening Disc M5 is provided with a threaded blind hole.
    Example sentences:
  • These guide the torque via shrink discs or spline shaft profiles to the wheelshaft.
  • Die Vierkantmutter kann dazu aus dem Multiblock entnommen werden.
  • In such a case, the square nut can be removed from the Multiblock.
  • Fastening Disc M5 is provided with a threaded blind hole.
  • Slide Strip Wedge Inserts, meanwhile, ensure a smooth transition from one level to the other.
English

vee (Neuter)

English

wedge (Neuter)

Description: The number of cutters, the shape of the cutting wedge and the alignment with the material can be defined. Slide Strip Wedge Inserts, meanwhile, ensure a smooth transition from one level to the other. Slide Strip 8 can be combined with Slide Strip Wedge 8 (this functions as an end and lead-in piece).
    Example sentences:
  • The number of cutters, the shape of the cutting wedge and the alignment with the material can be defined.
  • Slide Strip Wedge Inserts, meanwhile, ensure a smooth transition from one level to the other.
  • Slide Strip 8 can be combined with Slide Strip Wedge 8 (this functions as an end and lead-in piece).
Spanisch

cuña (Neuter)

Spanisch

ranura (Neuter)

Chinesisch

花键 (Neuter)

Chinesisch

键 (Neuter)

Chinesisch

锲子 (Neuter)