Deutsch

Kennlinie (Feminine)

    Beispielsätze:
  • Im Arbeitsbereich der Z-Dioden verlaufen die Kennlinien nahezu linear.
  • Die Rückwärts-Sperrkennlinie entspricht im Wesentlichen der einer Diode.
  • Die Regelkennlinie wird auch statische Kennlinie der Regelstrecke genannt.
English

characteristic (Neuter)

Description: The characteristic curves are almost linear in the Zener diodes' operating range. The reverse off-state characteristic is essentially the same as that of a diode. It is also called the static characteristic of the controlled system.
    Example sentences:
  • The characteristic curves are almost linear in the Zener diodes' operating range.
  • The reverse off-state characteristic is essentially the same as that of a diode.
  • It is also called the static characteristic of the controlled system.
  • The characteristic curves are almost linear in the Zener diodes' operating range.
  • The characteristic curves are almost linear in the Zener diodes' operating range.
  • In the positive control direction, there are two characteristic curves - the blocking characteristic and the on-state characteristic.
  • The output variable y can be depicted via the input variable x in the component's characteristic curve.
English

characteristic curve (Neuter)

Description: The characteristic curves are almost linear in the Zener diodes' operating range. In the positive control direction, there are two characteristic curves - the blocking characteristic and the on-state characteristic. Consequently, each input variable x corresponds to a fixed output variable y. The output variable y can be depicted via the input variable x in the component's characteristic curve.
    Example sentences:
  • The characteristic curves are almost linear in the Zener diodes' operating range.
  • The characteristic curves are almost linear in the Zener diodes' operating range.
  • The characteristic curves are almost linear in the Zener diodes' operating range.
  • In the positive control direction, there are two characteristic curves - the blocking characteristic and the on-state characteristic.
  • The output variable y can be depicted via the input variable x in the component's characteristic curve.
English

curve (Neuter)

Description: The characteristic curves are almost linear in the Zener diodes' operating range. The curve can be used to determine the stability of closed-loop control systems. The component does not fail in the area below the curve.
    Example sentences:
  • The characteristic curves are almost linear in the Zener diodes' operating range.
  • The characteristic curves are almost linear in the Zener diodes' operating range.
  • The curve can be used to determine the stability of closed-loop control systems.
  • The component does not fail in the area below the curve.
  • The characteristic curves are almost linear in the Zener diodes' operating range.
  • In the positive control direction, there are two characteristic curves - the blocking characteristic and the on-state characteristic.
  • The output variable y can be depicted via the input variable x in the component's characteristic curve.
Spanisch

característica (Neuter)

Spanisch

curva (Neuter)

Spanisch

curva característica (Neuter)

Chinesisch

曲线 (Neuter)

Chinesisch

特征 (Neuter)

Chinesisch

特性曲线 (Neuter)