Deutsch

Knoten (Masculine)

    Beispielsätze:
  • Verbinder bilden in der Regel Knotenpunkte für 2 bis zu 5 Rohren.
  • An Knotenpunkten kann jeder Verbinder individuell verschoben werden.
  • Nur ein Verbinder für die wichtigsten Verbindungen und Knotenpunkte.
English

joint (Neuter)

Description: Mobility can also be restricted when a person's joints are in certain positions. The robust End Swivel Joint can be connected to the end face or groove of a Profile 8. The number of joints is indicated by k, the number of members by s.
    Example sentences:
  • The points at which the members meet are referred to as joints or nodes.
  • Mobility can also be restricted when a person's joints are in certain positions.
  • The robust End Swivel Joint can be connected to the end face or groove of a Profile 8.
  • The number of joints is indicated by k, the number of members by s.
English

joint (Neuter)

Description: A joint is a movable connection between two machine elements. Different types of joint are used for specific movements, for example swivel joints are used for swivelling motions, sliding joints are used for sliding motions and combination joints are also used. The type of relative movement usually lends its name to the joint type. Joints are also differentiated based on how many degrees of freedom they allow. A distinction is made between: Universal joint Sliding joint Swivel joint (hinge) Screw joint Turning-and-sliding joint Ball and socket joint Joints are required for a large number of construction tasks such as: Universal joints on cardan shafts Constant Velocity Shaft as an Articulated shaft on driven, steered vehicles Hardy discs (disc-style flexible couplings) for evening out alignment deviations Due to the loads they are exposed to and their Design, joints are frequently among the most maintenance-intensive components in a system. Adequate lubrication is usually required to minimise wear.
    Example sentences:
  • The points at which the members meet are referred to as joints or nodes.
  • Mobility can also be restricted when a person's joints are in certain positions.
  • The robust End Swivel Joint can be connected to the end face or groove of a Profile 8.
  • The number of joints is indicated by k, the number of members by s.
English

node (Neuter)

Description: The points at which the members meet are referred to as joints or nodes. Bei angelegter Kathoden-Anoden-Spannung (ohne Gate-Signal) geht der Thyristor zunächst auf die Blockierkennlinie. When a cathode-anode voltage (without gate signal) is applied, the thyristor first goes to the blocking characteristic.
    Example sentences:
  • The points at which the members meet are referred to as joints or nodes.
  • Bei angelegter Kathoden-Anoden-Spannung (ohne Gate-Signal) geht der Thyristor zunächst auf die Blockierkennlinie.
  • When a cathode-anode voltage (without gate signal) is applied, the thyristor first goes to the blocking characteristic.
Spanisch

unión (Neuter)

Description: Las uniones son un grupo principal de los procesos de producción. Las uniones juntan componentes de manera permanente y segura. Se debe distinguir entre las uniones separables que pueden ser separadas de nuevo sin causar daño y las uniones permanentes que solo pueden ser separadas destruyendo/dañando los agentes o los componentes de la unión (adherencia). Las uniones separables pueden incluir las conexiones de tornillo, los acoples y las conexiones de clavija. Las conexiones adheridas son permanentes. Las conexiones mecánicamente bloqueadas son a menudo permanentes pero también pueden diseñarse para ser separables. Los métodos de unión incluyen: Ensamble A presión Soldadura Soldadura de baja temperatura Unión adhesiva Unión por conformado primario y conformado Los diferentes tipos de conexión son los siguientes: Conexiones mecánicamente bloqueadas, las cuales se mantienen juntas por su forma (por ejemplo, remaches, pernos) Conexiones a base de fricción, las cuales se mantienen juntas mediante fuerzas de fricción, adhesión o sujeción generadas por el agente de unión (, ajuste por encogimiento) Conexiones adheridas, las cuales se mantienen juntas mediante un material y sus propiedades (, , )
Chinesisch

节点 (Neuter)