Deutsch

Kontaktfläche (Feminine)

    Beispielsätze:
  • Partikel bleiben nicht auf der Kontaktfläche liegen, werden abgestreift.
  • Durch die elastische Verformung ergibt sich eine plane Kontaktfläche zwischen beiden Körpern.
  • Die Flächenpressungp ist eine Normalspannungsverteilung über die Kontaktfläche A zweier Körper.
English

contact area (Neuter)

Description: It is essential for the measuring instrument's contact areas to lie on the thread root when measuring the core diameter of external threads or the outside diameter of internal threads.
    Example sentences:
  • It is essential for the measuring instrument's contact areas to lie on the thread root when measuring the core diameter of external threads or the outside diameter of internal threads.
English

contact surface (Neuter)

Description: Particles are stripped off and do not gather on the contact surface. Slide Strip 8 can be pushed into the groove to form a contact surface for materials. The elastic deformation creates a flat contact surface between the two bodies.
    Example sentences:
  • Particles are stripped off and do not gather on the contact surface.
  • Slide Strip 8 can be pushed into the groove to form a contact surface for materials.
  • The elastic deformation creates a flat contact surface between the two bodies.
Spanisch

área de contacto (Neuter)

Chinesisch

接触面 (Neuter)