Deutsch

Kontaktspannung (Feminine)

Beschreibung:

Kontaktspannung entsteht, wenn zwei aneinanderliegende Körper unterschiedlicher chemischer Zusammensetzung eine Potenzialdifferenz bilden. Berühren sie sich, so nimmt der Körper mit der geringeren Elektronenzahl Ladungsträger vom Körper mit der größeren Elektronenzahl auf. Es bildet sich durch die Ladungstrennung eine elektrochemische Doppelschicht. Der damit verbundene Potenzialsprung stellt die Kontaktspannung beziehungsweise Berührungsspannung dar. Bei elektrischen Leitern beträgt die Kontaktspannung nur wenige Volt, bei Isolatoren bis ( 10.000 Volt.

Werden die Körper getrennt, reißt die Doppelschicht und es entsteht Reibungselektrizität. Sie verursacht die teilweise sehr hohen Kontaktspannungen.

Kontaktspannung bei leitfähigen Materialien wird als Volta-Effekt bezeichnet.

Die Kontaktspannung ist ein Phänomen der Berührungselektrizität.

English

contact (Neuter)

Description: Replace the control system or contact your service partner. I am contacting you about a translation project I would like to place with you. He is the central contact person for any questions that may arise.
    Example sentences:
  • Replace the control system or contact your service partner.
  • I am contacting you about a translation project I would like to place with you.
  • He is the central contact person for any questions that may arise.
English

contact potential difference (Neuter)

English

Contact voltage

Description:

Contact voltage is the result of a difference in potential Forming between two adjacent bodies with different chemical compositions. When the two touch, the body with the lower number of electrons gains charge carriers from the one with the higher number of electrons. This charge separation causes an electrochemical double layer to form. The associated potential jump is the contact voltage or touch voltage. In the case of electric conductors, the contact voltage is just a few volts, while in the case of insulators it can be ( 10,000 volts.

If the bodies are separated again, the double layer ruptures and Frictional electricity is generated. This causes the contact voltages, some of which are very high.

In the case of conductive materials, contact voltage is referred to as the Volta effect.

Contact voltage is a phenomenon of contact electricity.

English

Contact voltage

Description:

Contact voltage is the result of a difference in potential Forming between two adjacent bodies with different chemical compositions. When the two touch, the body with the lower number of electrons gains charge carriers from the one with the higher number of electrons. This charge separation causes an electrochemical double layer to form. The associated potential jump is the contact voltage or touch voltage. In the case of electric conductors, the contact voltage is just a few volts, while in the case of insulators it can be ( 10,000 volts.

If the bodies are separated again, the double layer ruptures and Frictional electricity is generated. This causes the contact voltages, some of which are very high.

In the case of conductive materials, contact voltage is referred to as the Volta effect.

Contact voltage is a phenomenon of contact electricity.

English

voltage (Neuter)

Description: Compact industrial light for use with safety low voltage supply. The Hall voltage can be measured at this potential gradient. An off-state current flows with linear dependence on the light at a voltage .
    Example sentences:
  • Compact industrial light for use with safety low voltage supply.
  • The Hall voltage can be measured at this potential gradient.
  • An off-state current flows with linear dependence on the light at a voltage .
Spanisch

contacto (Neuter)

Spanisch

diferencia de potencial de contacto (Neuter)

Spanisch

Tensión de contacto

Description:

La tensión de contacto es el resultado de una diferencia de potencial que se forma entre dos cuerpos adyacentes con diferente composición química. Cuando los dos se tocan, el cuerpo con el menor número de electrones gana portadores de carga del otro con el mayor número de electrones. Esta separación de carga hace que se forme una capa doble electroquímica. El salto de potencial asociado es la tensión de contacto o tensión de toque. En el caso de los conductores eléctricos, la tensión de contacto es solo de unos cuantos voltios, mientras que en caso de los aisladores puede ser de 10,000 voltios.

Si los cuerpos se separan de nuevo, la capa doble se rompe y se genera electricidad por frotamiento. Esto genera tensión de contacto, parte de la cual es muy alta.

En el caso de los materiales conductivos, el voltaje de contacto es referido como el efecto Volta.

El voltaje de contacto es un fenómeno de electricidad de contacto.

Spanisch

Tensión de contacto

Description:

La tensión de contacto es el resultado de una diferencia de potencial que se forma entre dos cuerpos adyacentes con diferente composición química. Cuando los dos se tocan, el cuerpo con el menor número de electrones gana portadores de carga del otro con el mayor número de electrones. Esta separación de carga hace que se forme una capa doble electroquímica. El salto de potencial asociado es la tensión de contacto o tensión de toque. En el caso de los conductores eléctricos, la tensión de contacto es solo de unos cuantos voltios, mientras que en caso de los aisladores puede ser de 10,000 voltios.

Si los cuerpos se separan de nuevo, la capa doble se rompe y se genera electricidad por frotamiento. Esto genera tensión de contacto, parte de la cual es muy alta.

En el caso de los materiales conductivos, el voltaje de contacto es referido como el efecto Volta.

El voltaje de contacto es un fenómeno de electricidad de contacto.

Chinesisch

接触 (Neuter)

Chinesisch

接触电位差 (Neuter)

Chinesisch

电压 (Neuter)