Kugel
-
Beispielsätze:
- Bei diesem wirkenden Moment ist die Kugelumlaufführung im Vorteil.
- Vierreihige, vollkugelige Kugelumlaufführungen auf profilierten Schienen.
- Eine Stoßstelle der Welle würde die empfindliche Kugelmechanik zerstören.
ball
Description:
Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use. The ball latch plate is attached to the inside of the panel element. A shaft butt joint would destroy the sensitive ball bearing mechanics.
-
Example sentences:
- Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use.
- The ball latch plate is attached to the inside of the panel element.
- A shaft butt joint would destroy the sensitive ball bearing mechanics.
globe
sphere
Description:
When two spheres collide with each other, this is a central collision. The form this takes (e.g. sphere, cylinder) is also relevant. Hertzian contact pressure occurs in the centre of the contact surface of two bodies that are pressed together, at least one of which has a curved surface (e.g. sphere or cylinder) and elastic properties.
-
Example sentences:
- When two spheres collide with each other, this is a central collision.
- sphere, cylinder) is also relevant.
- sphere or cylinder) and elastic properties.