Deutsch

Mittelwert (Masculine)

    Beispielsätze:
  • Die sogenannte Mittelspannung ist der Mittelwert aus Ober- und Unterspannung.
  • Ein Sigma, rechts und links des Mittelwerts, ist der Wendepunkt der Kurve und ziemlich nahe am Mittelwert.
  • Bei Bauteilen versteht man unter der Ausdehnungszahl den Mittelwert über einen durchlaufenden Temperaturbereich.
English

average (Neuter)

Description: The stated safety distances S apply for average operating conditions. The mean stress is the average of the maximum and minimum stresses. As a result, ergonomics becomes more important as the average age of employees rises.
    Example sentences:
  • One sigma to the right and left of an average value is where the curve turns and is quite close to the average.
  • The stated safety distances S apply for average operating conditions.
  • The mean stress is the average of the maximum and minimum stresses.
  • As a result, ergonomics becomes more important as the average age of employees rises.
English

average value (Neuter)

Description: One sigma to the right and left of an average value is where the curve turns and is quite close to the average.
    Example sentences:
  • One sigma to the right and left of an average value is where the curve turns and is quite close to the average.
English

mean (Neuter)

Description: The latter option means that Cable Duct E can then be fitted between the columns. A hand-rail is the primary means of preventing a fall and a useful aid when climbing stairways. The wires are held securely in the socket by means of a spring-force connection.
    Example sentences:
  • The latter option means that Cable Duct E can then be fitted between the columns.
  • A hand-rail is the primary means of preventing a fall and a useful aid when climbing stairways.
  • The wires are held securely in the socket by means of a spring-force connection.
  • The measured values lie close together but their mean value may deviate from the true value.
  • In the case of components, the coefficient of thermal expansion represents the mean value over a continuous temperature range.
  • The mean stress is the average of the maximum and minimum stresses.
English

mean value (Neuter)

Description: The measured values lie close together but their mean value may deviate from the true value. In the case of components, the coefficient of thermal expansion represents the mean value over a continuous temperature range.
    Example sentences:
  • The measured values lie close together but their mean value may deviate from the true value.
  • In the case of components, the coefficient of thermal expansion represents the mean value over a continuous temperature range.
Spanisch

medio (Neuter)

Spanisch

promedio (Neuter)

Spanisch

valor medio (Neuter)

Spanisch

valor promedio (Neuter)

Chinesisch

平均值 (Neuter)

Chinesisch

平均的 (Neuter)