Deutsch

Modell (Neuter)

    Beispielsätze:
  • Durch die Beschleunigung legt sich der Sand eng an das Modell an.
  • Das Modell der Innovation setzt auf die Verbesserung der Technik.
  • Das Verfahren eignet sich vor allem für den kleinteiligen Modellbau.
English

model (Neuter)

Description: Durch die Beschleunigung legt sich der Sand eng an das Modell an. Acceleration causes the sand to adhere closely to the model. Das Modell der Innovation setzt auf die Verbesserung der Technik.
    Example sentences:
  • Durch die Beschleunigung legt sich der Sand eng an das Modell an.
  • Acceleration causes the sand to adhere closely to the model.
  • Das Modell der Innovation setzt auf die Verbesserung der Technik.
English

pattern (Neuter)

Description: Eight rollers, arranged play-free in a criss-cross pattern, ensure maximum load-carrying capacity with compact size. The basic pattern of the elements must be designed in line with the user experience and a consistent system of symbols must be used. The Adapter Flange Universal can be machined to suit the connection geometry (hole pattern, centring) of the drive.
    Example sentences:
  • Eight rollers, arranged play-free in a criss-cross pattern, ensure maximum load-carrying capacity with compact size.
  • The basic pattern of the elements must be designed in line with the user experience and a consistent system of symbols must be used.
  • The Adapter Flange Universal can be machined to suit the connection geometry (hole pattern, centring) of the drive.
English

type (Neuter)

Description: This type of work bench is used for general or precision work. The linear guide system is best placed to accommodate this type of torque. What type of accessories (0-material) are required at the work bench?
    Example sentences:
  • This type of work bench is used for general or precision work.
  • The linear guide system is best placed to accommodate this type of torque.
  • What type of accessories (0-material) are required at the work bench?
Spanisch

modelo (Neuter)

Spanisch

patrón (Neuter)

Chinesisch

模型 (Neuter)

Chinesisch

模式 (Neuter)

Chinesisch

类型 (Neuter)