Deutsch

Nullpunkt (Masculine)

    Beispielsätze:
  • Beim Spannen wird zunächst der Nullpunkt gesucht, an dem der ungespannte Zahnriemen vollständig ohne Durchhang anliegt und die Vorspannung beginnt.
  • Beim Spannen wird zunächst der Nullpunkt gesucht, an dem der ungespannte Zahnriemen vollständig ohne Durchhang anliegt und die Vorspannung beginnt.
English

datum (Neuter)

Description: Verstellen Sie die Datumanzeige nur, wenn der Stundenzeiger zwischen 3 und 9 Uhr steht.
    Example sentences:
  • Verstellen Sie die Datumanzeige nur, wenn der Stundenzeiger zwischen 3 und 9 Uhr steht.
English

zero (Neuter)

Description: By the end of the process, the tail current tends towards zero. When , the capacitor is in a charged state (), the coil current is zero. The exponent (6) indicates the number of zeroes after the decimal point of the mantissa.
    Example sentences:
  • By the end of the process, the tail current tends towards zero.
  • When , the capacitor is in a charged state (), the coil current is zero.
  • The exponent (6) indicates the number of zeroes after the decimal point of the mantissa.
  • The first operation when tightening the Timing Belt is to find the zero point at which the untightened belt has no sag at all and pre-tensioning begins.
  • The first step when tightening the Timing Belt is to find the zero point at which the untightened belt has no sag at all and pre-tensioning begins.
English

zero point (Neuter)

Description: The first operation when tightening the Timing Belt is to find the zero point at which the untightened belt has no sag at all and pre-tensioning begins. The first step when tightening the Timing Belt is to find the zero point at which the untightened belt has no sag at all and pre-tensioning begins.
    Example sentences:
  • The first operation when tightening the Timing Belt is to find the zero point at which the untightened belt has no sag at all and pre-tensioning begins.
  • The first step when tightening the Timing Belt is to find the zero point at which the untightened belt has no sag at all and pre-tensioning begins.
Spanisch

dato (Neuter)

Spanisch

punto cero (Neuter)

Chinesisch

基准 (Neuter)

Chinesisch

(Neuter)

Chinesisch

零点 (Neuter)