Deutsch

Oberflächenbehandlung (Feminine)

    Beispielsätze:
  • CO2-Laser (gepulst) zum Trennen und Fügen sowie kontinuierlich zum Abtragen und zur Oberflächenbehandlung.
  • Durch galvanische Oberflächenbehandlung kann es bei hochfesten Verbindungselementen zu Wasserstoffinduzierung kommen.
  • Ob der wesentlich flexibleren Handhabung und dem Wegfall der Oberflächenbehandlung (Schweißen, Schleifen, Lackieren) wurden die Fertigungskosten erheblich reduziert.
English

surface finishing (Neuter)

Description: The surfaces of workpieces and components (made of Steel) are treated to make them stronger. In particular, this increases their dynamic (fatigue) Strength, fatigue limit, Wear Resistance and hardness, while also maintaining their core Toughness. In order to achieve this, the workpieces undergo Heat treatment. The thickness of the surface layer and its properties are influenced by alloying elements and the temperature-time regime used. During surface finishing, only the workpiece's boundary area is brought to the Hardening temperature (austenitising temperature), while the impact on the core should be minimised. Hardening can be achieved using gas flames during flame hardening electric induction during induction hardening laser and electron beams diffusion of nitrogen or Carbon into the marginal zones during nitriding / carburising. Other methods are also referred to as surface finishing in practice but are actually Coating or Cutting methods. They include the following: Electroplating, which involves applying layers of metal such as copper, Nickel and zinc Deburring using vibratory finishing, thermal processes or polishing Applying Corrosion protection Powder coating Layering to reduce wear
    Example sentences:
  • Upsetting processes include surfacing, compression surface finishing and sizing.
  • Induction heating is suitable for selective surface finishing.
English

surface treatment (Neuter)

Description: CO2 lasers (pulsed) for separating and joining as well as continuous for removal and surface treatment. Production costs were significantly reduced due to much more flexibility in handling and the avoidance of surface treatment (welding, grinding, painting).
    Example sentences:
  • CO2 lasers (pulsed) for separating and joining as well as continuous for removal and surface treatment.
  • Production costs were significantly reduced due to much more flexibility in handling and the avoidance of surface treatment (welding, grinding, painting).
Spanisch

acabado de superficie (Neuter)

Description: Las superficies de las piezas de trabajo y los componentes (hechos de acero) son tratadas para hacerlas más fuertes. En particular, esto incrementa su resistencia dinámica (fatiga), límite de fatiga, dureza y resistencia al desgaste, mientras que mantiene su tenacidad central. Para lograr esto, las piezas de trabajo son sometidas a un tratamiento de calor. El espesor de la capa superficial y sus propiedades son influenciadas por elementos de aleación y el régimen temperatura-tiempo usado. Durante el acabado de la superficie, solo el área límite de la pieza de trabajo es llevada a la temperatura de endurecimiento (temperatura de austentización), mientras que el impacto en el centro debe ser minimizado. El endurecimiento se puede lograr usando: Llamas de gas durante el endurecimiento por llamas. Inducción eléctrica durante el endurecimiento por inducción Haces de electrones y láser Difusión de nitrógeno o carbono en las zonas marginales durante la nitruración/carburación. Otros métodos también son referidos como acabado de superficie en la práctica pero son en realidad métodos de recubrimiento o corte. Estos incluyen los siguientes: Electrochapado, el cual involucra la aplicación de capas de metal como cobre, níquel y zinc. Desbarbado usando procesos térmicos de acabado vibratorio o pulido Aplicación de protección contra la corrosión Recubrimiento en polvo Estratificación para reducir desgaste
Spanisch

tratamiento de superficie (Neuter)

Chinesisch

表面处理 (Neuter)

Description: 对工件和构件(材料为钢)的表面进行处理,以使其强度更大。特别是能够提高其动态(疲劳)强度、疲劳极限、耐磨性和硬度,同时保持了钢芯韧性。为了实现这些优点,工件需要进行热处理。合金元素和所施加的温度相对于时间的状态会影响表面层的厚度和性质。 表面处理期间,需要将工件的边界区域达到了硬化温度(奥氏体化温度)而尽量减少对钢芯的影响,可通过以下方式达到硬化的目的: 火焰硬化过程中使用气体火焰 感应硬化过程中使用电感应加热法 使用激光和电子束 在渗氮 / 渗碳过程中向边缘区扩散氮或碳 表面处理在实践中还包括许多其它方法,但实际上都是涂层或切割的方法。包括以下内容: 电镀,其中包括如铜、镍和锌的金属涂敷层 修边,利用振动加工、热工艺或抛光除去毛边 防腐涂层 粉末涂层 分层处理,以减少磨损
Chinesisch

表面精加工 (Neuter)