Öffnung
-
Beispielsätze:
- Alle Türen oder Zugangsöffnungen können rundum abgedichtet werden.
- Eine Bohrung zur Festlegung des Endes der Öffnung wird nicht benötigt.
- Auch der Kantenschutz bei Öffnungen von Kabelkanälen wurde verbessert.
aperture
Description:
This makes it easier to create a sealed unit: simply add Lip Seal 8 - XMS to the existing aperture - no change in door dimensions is required. This makes it easier to create a sealed unit: simply add Lip Seal 8 - XMS to the existing aperture - no change in door dimensions is required. Because of the loading and unloading apertures, it is not possible to fit diagonal struts to the rear supports.
-
Example sentences:
- This makes it easier to create a sealed unit: simply add Lip Seal 8 - XMS to the existing aperture - no change in door dimensions is required.
- This makes it easier to create a sealed unit: simply add Lip Seal 8 - XMS to the existing aperture - no change in door dimensions is required.
- Because of the loading and unloading apertures, it is not possible to fit diagonal struts to the rear supports.
opening
Description:
All doors and access openings can be fitted with an all-round seal. No hole is required to define the end of the opening. Better edge protection has also been introduced for the openings of cable conduits.
-
Example sentences:
- All doors and access openings can be fitted with an all-round seal.
- No hole is required to define the end of the opening.
- Better edge protection has also been introduced for the openings of cable conduits.
orifice
port
Description:
Slide the prepared carriage onto the support rail. The height of the table is adjusted via the position of the table top supports. It offers effective support for heavily loaded profile connections.
-
Example sentences:
- Slide the prepared carriage onto the support rail.
- The height of the table is adjusted via the position of the table top supports.
- It offers effective support for heavily loaded profile connections.
- Because of the loading and unloading apertures, it is not possible to fit diagonal struts to the rear supports.