Deutsch

Platte (Feminine)

Beschreibung:

Eine Platte ist ein dreidimensionales Bauteil, das eine Dicke t hat und eine flächige, ebene Gestalt aufweist. Die Dicke t ist relativ zu den übrigen Abmaßen des Bauteil gering.

Platten sind dafür ausgelegt, größtenteils senkrecht belastet zu werden. Es ergeben sich die Streckenquerkräfte ${{q}_{x}}$ und ${{q}_{y}}$ am freigeschnittenen Plattenelement. Die belastenden Streckenmomente $({{m}_{x}},{{m}_{y}},{{m}_{xy}})$ verlaufen um die in der Plattenebene befindlichen Achsen.

Es existiert kein Moment um die Plattennormalen. Dies ist eine Charakteristik der Platte.

Hat eine Platte eine infinitesimal geringe Dicke t, so spricht man von einer Scheibe. Scheiben können nur zweidimesional belastet werden.

Schalen sind Scheiben mit doppelt gekrümmter Oberfläche.

    Beispielsätze:
  • Die Trittplatte ist aus einem ableitfähigen Kunststoff gefertigt.
  • Die Höheneinstellung erfolgt über die Position der Plattenträger.
  • Riemenscheibe über Führungsbolzen auf die Montageplatte auflegen.
English

board (Neuter)

Description: The horizontal profiles act as railings and keep the payload securely on board during transportation. For example, the Keyboard Shelf can be extended and retracted. This version has a wide notice board and a versatile document holder.
    Example sentences:
  • The horizontal profiles act as railings and keep the payload securely on board during transportation.
  • For example, the Keyboard Shelf can be extended and retracted.
  • This version has a wide notice board and a versatile document holder.
English

panel (Neuter)

Description: Processing the panel element for installing the Locking Systems. The closed side panel gives the Angle Bracket its high load-carrying capacity. Panel sawing (guided circular saw for cutting panels)
    Example sentences:
  • Processing the panel element for installing the Locking Systems.
  • The closed side panel gives the Angle Bracket its high load-carrying capacity.
  • Panel sawing (guided circular saw for cutting panels)
English

plate (Neuter)

Description: A plate is a three-dimensional component with a thickness t and a flat, planar form. The thickness t is small compared to the component's other dimensions. Plates are designed primarily for perpendicular loads. The distributed transverse forces ${{q}_{x}}$ and ${{q}_{y}}$ act on the isolated plate element. The load-exerting distributed moments $({{m}_{x}},{{m}_{y}},{{m}_{xy}})$ are applied around the axes in the plate plane. There is no moment around the plate normals. This is a characteristic feature of plates. If a plate has an infinitesimally small thickness t, it is referred to as a slice. Slices can only be subjected to two-dimensional loads. Shells are slices with a doubly curved surface.
    Example sentences:
  • The tread plate is made from a plastic with ESD (electrostatic discharge) properties.
  • Place the pulley over the guide pin onto the mounting plate Coupling Adapter Plates Universal are used to make the connection with the drive.
English

sheet (Neuter)

Description: In doing so, the punch penetrates the sheet without causing any cracks. The storage surfaces made from Perforated Sheet create easy-to-clean stowage space. During three-stage counter cutting, an initial cut is first made on the sheet material.
    Example sentences:
  • In doing so, the punch penetrates the sheet without causing any cracks.
  • The storage surfaces made from Perforated Sheet create easy-to-clean stowage space.
  • During three-stage counter cutting, an initial cut is first made on the sheet material.
English

slab (Neuter)

Description: Castings can be rolled ingots, rolled slabs or extrusion billets (blanks) made of iron or non-ferrous alloys. Lifting magnets are load-handling attachments for lifting magnet-attracting, i.e. ferrous, goods such as scrap, slabs, blooms and chips. The steel of the strand solidifies gradually to form a slab while it is transported via fire-resistant rollers from the meniscus of the continuous casting mould to the lowest point of the liquid pool.
    Example sentences:
  • Castings can be rolled ingots, rolled slabs or extrusion billets (blanks) made of iron or non-ferrous alloys.
  • ferrous, goods such as scrap, slabs, blooms and chips.
  • The steel of the strand solidifies gradually to form a slab while it is transported via fire-resistant rollers from the meniscus of the continuous casting mould to the lowest point of the liquid pool.
Spanisch

chapa (Neuter)

Spanisch

hoja (Neuter)

Spanisch

Placa

Description:

Una placa es un componente tridimensional con un espesor t y una forma plana. El espesor t es pequeño comparado con las demás dimensiones del componente.

Las placas están diseñadas principalmente para cargas perpendiculares. Las fuerzas transversales distribuidas ${{q}_{x}}$ y ${{q}_{y}}$ actúan en el elemento de placa aislada. Los momentos distribuidos generadores de cargas $({{m}_{x}},{{m}_{y}},{{m}_{xy}})$ son aplicados alrededor de los ejes en el plano de la placa.

No hay momento alrededor de las normales de la placa. Esta es una característica distintiva de las placas.

Si una placa tiene un espesor infinitesimalmente pequeño t, es referida como una rebanada. Las rebanadas solo pueden someterse a dos cargas bidimensionales.

Las conchas son rebanadas con una superficie curva doble.

Spanisch

Placa

Description:

Una placa es un componente tridimensional con un espesor t y una forma plana. El espesor t es pequeño comparado con las demás dimensiones del componente.

Las placas están diseñadas principalmente para cargas perpendiculares. Las fuerzas transversales distribuidas ${{q}_{x}}$ y ${{q}_{y}}$ actúan en el elemento de placa aislada. Los momentos distribuidos generadores de cargas $({{m}_{x}},{{m}_{y}},{{m}_{xy}})$ son aplicados alrededor de los ejes en el plano de la placa.

No hay momento alrededor de las normales de la placa. Esta es una característica distintiva de las placas.

Si una placa tiene un espesor infinitesimalmente pequeño t, es referida como una rebanada. Las rebanadas solo pueden someterse a dos cargas bidimensionales.

Las conchas son rebanadas con una superficie curva doble.

Spanisch

tablero (Neuter)

Chinesisch

厚板 (Neuter)

Chinesisch

木板 (Neuter)

Chinesisch

板

Description:

板是三维构件,具有厚度 t,每个面都是平面。与板的其他尺寸相比,厚度 t很小。

板主要用于承受垂直载荷。横向力 ${{q}_{x}}$ 和 ${{q}_{y}}$ 散布作用于独立的板面元素上。施加载荷产生的力矩 $({{m}_{x}},{{m}_{y}},{{m}_{xy}})$ 作用在板面轴方向上。

板的一个特征是没有作用于板面法向轴的力矩。

如果板的厚度t无限微,被称为切片。切片只能承受二维载荷。

双曲面切片称为壳。

Chinesisch

板

Description:

板是三维构件,具有厚度 t,每个面都是平面。与板的其他尺寸相比,厚度 t很小。

板主要用于承受垂直载荷。横向力 ${{q}_{x}}$ 和 ${{q}_{y}}$ 散布作用于独立的板面元素上。施加载荷产生的力矩 $({{m}_{x}},{{m}_{y}},{{m}_{xy}})$ 作用在板面轴方向上。

板的一个特征是没有作用于板面法向轴的力矩。

如果板的厚度t无限微,被称为切片。切片只能承受二维载荷。

双曲面切片称为壳。

Chinesisch

板件 (Neuter)

Chinesisch

薄板 (Neuter)

Chinesisch

面板 (Neuter)