Deutsch

Pressung (Feminine)

    Beispielsätze:
  • Zur Berechnung der Hertzsche Pressung dienen die Hertzschen Gleichungen.
  • Die Flächenpressungp ist eine Normalspannungsverteilung über die Kontaktfläche A zweier Körper.
  • Für die Dimensionierung von Bauteilen und Festkörperverbindungen ist die Flächenpressung oft sehr entscheidend.
English

compaction (Neuter)

Description: The density and porosity of the pressed material decreases the finer the powder grains are and as the compaction pressure, sintering temperature and time increases. Spray forming (spray compaction) is a method of producing semi-finished products, coatings and near-net-shape components by spraying a molten metal through a nozzle onto a substrate or receiving surface.
    Example sentences:
  • The density and porosity of the pressed material decreases the finer the powder grains are and as the compaction pressure, sintering temperature and time increases.
  • Spray forming (spray compaction) is a method of producing semi-finished products, coatings and near-net-shape components by spraying a molten metal through a nozzle onto a substrate or receiving surface.
English

compression (Neuter)

Description: Upsetting processes include surfacing, compression surface finishing and sizing. Compression energy (sound pressure) and kinetic energy (sound particle velocity in ) are transported as sound energy and converted into each other. As a rule, the flow curve is generated at room temperate in a uniaxial tensile test in the area of uniform elongation or in a uniaxial compression test.
    Example sentences:
  • Upsetting processes include surfacing, compression surface finishing and sizing.
  • Compression energy (sound pressure) and kinetic energy (sound particle velocity in ) are transported as sound energy and converted into each other.
  • As a rule, the flow curve is generated at room temperate in a uniaxial tensile test in the area of uniform elongation or in a uniaxial compression test.
English

pressure (Neuter)

Description: The holding force is dependent on the condition of the surface where clamping pressure is applied. Pressure gauges use both direct and indirect measuring methods. Hertzian equations are used to calculate the Hertzian contact pressure.
    Example sentences:
  • The holding force is dependent on the condition of the surface where clamping pressure is applied.
  • Pressure gauges use both direct and indirect measuring methods.
  • Hertzian equations are used to calculate the Hertzian contact pressure.
  • The density and porosity of the pressed material decreases the finer the powder grains are and as the compaction pressure, sintering temperature and time increases.
  • Compression energy (sound pressure) and kinetic energy (sound particle velocity in ) are transported as sound energy and converted into each other.
Spanisch

compactación (Neuter)

Spanisch

compresión (Neuter)

Spanisch

presión (Neuter)

Chinesisch

压力 (Neuter)

Description: 压力传感器是用来测量气体、液体介质和固体上的压力、压差和压力波动的测量仪器,有被动式、相对式、绝对式和压差式几种。 压力传感器针对不同的用途,设计多种多样,例如: 压电式压力传感器:晶体内部受到压力产生电荷分离,进而产生电压,这一电压可在晶体表面进行测量。 电感式压力传感器:压力变化使膜片产生位移,这一位移可以通过位移传感器记录下来。 电容式压力传感器:电容器的容量受压后会发生变化,通常是由极板间距变化造成。 容抗-频率压力传感器:通过一个与环形振荡器相连的应变片测量物体受力后产生的形变,压力波动会使振荡器的频率发生改变。 压力传感器应避免过载,根据测量范围适当选择并正确安装。
Chinesisch

压缩 (Neuter)